COMPANY HEADER
Parker MAB series manual, pneumatic and electrically actuated two-way and three-way ball valves are designed for quarter and half turn media shutoff or switching applications up to 15,000 psi. Our single-piece trunnion style ball design and re-torqueable seats make the MAB series ideal for severe service applications. The end connector design enables a variety of end connections and combinations for specific customer applications. Please see Parker Autoclave Engineers Ball Valve Literature for additional connection options.

NOTE:
  • For 2507 Super Duplex option, replace -SS with -2507. Standard Repair Kits include Viton (Fluorocarbon rubber) orings - use MAB option codes for different material requirements.
  • Ball Valves are not recommended for critical gas applications such as Hydrogen, Helium, or other small molecular gases. Consult Factory for assistance.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • 3/16" Side inlet pressure = 15,000 psi max, 3/8" Side inlet pressure = Not Recommended, 1/2" Side inlet pressure = 10,000 psi max.
  • Dimensions in inches are for reference only, subject to change.
  • Dimensions for reference only, subject to change.
  • MAB MPI™ Serie 3 Way Ball Valves
    Unit of Measure
    1 2 

    Item #

    Connection

    Orifice Size

    MAWP

    Type

    Minimum Valve Orifice

    Cv

    Overall Length

    A

    M

    Repair Kits

    4MP7-MAB3XPKD-V-SSP N/A 1/4 MPI™ N/A 3/16 in N/A 15000 psi N/A 90º Diverter N/A .13 in N/A .33 in N/A 4.72 in N/A 5.66 in N/A .97 in N/A R3BD3S
    6MP7-MAB3XPKD-V-SSP N/A 3/8 MPI™ N/A 3/16 in N/A 15000 psi N/A 90º Diverter N/A .19 in N/A .50 in N/A 4.72 in N/A 5.66 in N/A .97 in N/A R3BD3S
    8MP7-MAB3XPKD-V-SSP N/A 1/2 MPI™ N/A 3/16 in N/A 15000 psi N/A 90º Diverter N/A .19 in N/A .50 in N/A 5.84 in N/A 6.23 in N/A 1.54 in N/A R3BD3S
    9MP7-MAB3XPKD-V-SSP N/A 9/16 MPI™ N/A 3/16 in N/A 15000 psi N/A 90º Diverter N/A .19 in N/A .50 in N/A 5.84 in N/A 6.23 in N/A 1.54 in N/A R3BD3S
    6MP7-MAB6XPKD-V-SSP N/A 3/8 MPI™ N/A 3/8 in N/A 15000 psi N/A 90º Diverter N/A .25 in N/A 1.50 in N/A 6.28 in N/A 6.90 in N/A 1.54 in N/A R3BD6S
    8MP7-MAB6XPKD-V-SSP N/A 1/2 MPI™ N/A 3/8 in N/A 15000 psi N/A 90º Diverter N/A .31 in N/A 2.00 in N/A 6.28 in N/A 6.90 in N/A 1.54 in N/A R3BD6S
    9MP7-MAB6XPKD-V-SSP N/A 9/16 MPI™ N/A 3/8 in N/A 15000 psi N/A 90º Diverter N/A .33 in N/A 2.10 in N/A 6.28 in N/A 6.90 in N/A 1.54 in N/A R3BD6S
    12MP7-MAB8XPKD-V-SSP N/A 3/4 MPI™ N/A 1/2 in N/A 10000 psi N/A 90º Diverter N/A .50 in N/A 4.40 in N/A 10.85 in N/A 8.35 in N/A 2.22 in N/A R3BD8S
    16MP7-MAB8XPKD-V-SSP N/A 1 MPI™ N/A 1/2 in N/A 10000 psi N/A 90º Diverter N/A .50 in N/A 4.40 in N/A 10.85 in N/A 8.35 in N/A 2.22 in N/A R3BD8S
    4MP7-MAB3XPK-V-SSP N/A 1/4 MPI™ N/A 3/16 in N/A 15000 psi N/A 180º Selector N/A .13 in N/A .33 in N/A 4.72 in N/A 5.66 in N/A .97 in N/A R3B3S
    6MP7-MAB3XPK-V-SSP N/A 3/8 MPI™ N/A 3/16 in N/A 15000 psi N/A 180º Selector N/A .19 in N/A .50 in N/A 4.72 in N/A 5.66 in N/A .97 in N/A R3B3S
    8MP7-MAB3XPK-V-SSP N/A 1/2 MPI™ N/A 3/16 in N/A 15000 psi N/A 180º Selector N/A .19 in N/A .50 in N/A 5.84 in N/A 6.23 in N/A 1.54 in N/A R3B3S
    9MP7-MAB3XPK-V-SSP N/A 9/16 MPI™ N/A 3/16 in N/A 15000 psi N/A 180º Selector N/A .19 in N/A .50 in N/A 5.84 in N/A 6.23 in N/A 1.54 in N/A R3B3S
    6MP7-MAB6XPK-V-SSP N/A 3/8 MPI™ N/A 3/8 in N/A 15000 psi N/A 180º Selector N/A .25 in N/A 1.50 in N/A 6.28 in N/A 6.90 in N/A 1.54 in N/A R3B6S
    8MP7-MAB6XPK-V-SSP N/A 1/2 MPI™ N/A 3/8 in N/A 15000 psi N/A 180º Selector N/A .31 in N/A 2.00 in N/A 6.28 in N/A 6.90 in N/A 1.54 in N/A R3B6S
    9MP7-MAB6XPK-V-SSP N/A 9/16 MPI™ N/A 3/8 in N/A 15000 psi N/A 180º Selector N/A .33 in N/A 2.10 in N/A 6.28 in N/A 6.90 in N/A 1.54 in N/A R3B6S
    12MP7-MAB8XPK-V-SSP N/A 3/4 MPI™ N/A 1/2 in N/A 10000 psi N/A 180º Selector N/A .50 in N/A 4.40 in N/A 10.85 in N/A 8.35 in N/A 2.22 in N/A R3B8S
    16MP7-MAB8XPK-V-SSP N/A 1 MPI™ N/A 1/2 in N/A 10000 psi N/A 180º Selector N/A .50 in N/A 4.40 in N/A 10.85 in N/A 8.35 in N/A 2.22 in N/A R3B8S
    4MP7-MAB3XPKD-V-2507 N/A 1/4 MPI™ N/A 3/16 in N/A 15000 psi N/A 90o Diverter N/A .13 in N/A .33 in N/A 4.72 in N/A 5.66 in N/A .97 in N/A R3BD3S-2507
    6MP7-MAB3XPKD-V-2507 N/A 3/8 MPI™ N/A 3/16 in N/A 15000 psi N/A 90o Diverter N/A .19 in N/A .50 in N/A 4.72 in N/A 5.66 in N/A .97 in N/A R3BD3S-2507
    8MP7-MAB3XPKD-V-2507 N/A 1/2 MPI™ N/A 3/16 in N/A 15000 psi N/A 90o Diverter N/A .19 in N/A .50 in N/A 5.84 in N/A 6.23 in N/A 1.54 in N/A R3BD3S-2507
    9MP7-MAB3XPKD-V-2507 N/A 9/16 MPI™ N/A 3/16 in N/A 15000 psi N/A 90o Diverter N/A .19 in N/A .50 in N/A 5.84 in N/A 6.23 in N/A 1.54 in N/A R3BD3S-2507
    6MP7-MAB6XPKD-V-2507 N/A 3/8 MPI™ N/A 3/8 in N/A 15000 psi N/A 90o Diverter N/A .25 in N/A 1.50 in N/A 6.28 in N/A 6.90 in N/A 1.54 in N/A R3BD6S-2507
    8MP7-MAB6XPKD-V-2507 N/A 1/2 MPI™ N/A 3/8 in N/A 15000 psi N/A 90o Diverter N/A .31 in N/A 2.00 in N/A 6.28 in N/A 6.90 in N/A 1.54 in N/A R3BD6S-2507
    9MP7-MAB6XPKD-V-2507 N/A 9/16 MPI™ N/A 3/8 in N/A 15000 psi N/A 90o Diverter N/A .33 in N/A 2.10 in N/A 6.28 in N/A 6.90 in N/A 1.54 in N/A R3BD6S-2507
    Unit of Measure
    1 2