COMPANY HEADER
Parker MAB series manual, pneumatic and electrically actuated two-way and three-way ball valves are designed for quarter and half turn media shutoff or switching applications up to 15,000 psi. Our single-piece trunnion style ball design and re-torqueable seats make the MAB series ideal for severe service applications. The end connector design enables a variety of end connections and combinations for specific customer applications. Please see Parker Autoclave Engineers Ball Valve Literature for additional connection options.

NOTE:
  • For 2507 Super Duplex option, replace -SS with -2507. Standard Repair Kits include Viton (Fluorocarbon rubber) orings - use MAB option codes for different material requirements.
  • Ball Valves are not recommended for critical gas applications such as Hydrogen, Helium, or other small molecular gases. Consult Factory for assistance.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • Relief Valves are factory set - Supply Set Pressure at time of order.
  • Dimensions in inches are for reference only, subject to change.
  • Dimensions for reference only, subject to change.
  • MAB MPI™ Series 2 Way Ball Valves
    Unit of Measure
    1 

    Item #

    Connection

    Orifice Size

    MAWP

    Minimum Valve Orifice

    Cv

    Overall Length

    A

    Repair Kits

    4MP7-MAB4LPK-V-SSP N/A 1/4 MPI™ N/A 1/4 in N/A 15000 psi N/A .13 in N/A .25 in N/A 4.19 in N/A 4.33 in N/A R2B4S
    6MP7-MAB4LPK-V-SSP N/A 3/8 MPI™ N/A 1/4 in N/A 15000 psi N/A .25 in N/A 1.51 in N/A 4.19 in N/A 4.33 in N/A R2B4S
    8MP7-MAB4LPK-V-SSP N/A 1/2 MPI™ N/A 1/4 in N/A 15000 psi N/A .25 in N/A 1.51 in N/A 5.34 in N/A 4.33 in N/A R2B4S
    9MP7-MAB4LPK-V-SSP N/A 9/16 MPI™ N/A 1/4 in N/A 15000 psi N/A .25 in N/A 1.51 in N/A 5.34 in N/A 4.33 in N/A R2B4S
    8MP7-MAB6LPK-V-SSP N/A 1/2 MPI™ N/A 3/8 in N/A 15000 psi N/A .31 in N/A 3.24 in N/A 6.27 in N/A 4.99 in N/A R2B6S
    9MP7-MAB6LPK-V-SSP N/A 9/16 MPI™ N/A 3/8 in N/A 15000 psi N/A .38 in N/A 5.20 in N/A 6.27 in N/A 4.99 in N/A R2B6S
    12MP7-MAB8LPK-V-SSP N/A 3/4 MPI™ N/A 1/2 in N/A 15000 psi N/A .50 in N/A 10.20 in N/A 10.85 in N/A 6.43 in N/A R2B8S
    16MP7-MAB8LPK-V-SSP N/A 1 MPI™ N/A 1/2 in N/A 15000 psi N/A .50 in N/A 10.20 in N/A 10.85 in N/A 6.43 in N/A R2B8S
    12MP7-MAB12LPK-V-SSP N/A 3/4 MPI™ N/A 3/4 in N/A 15000 psi N/A .53 in N/A 11.80 in N/A 9.18 in N/A 10.13 in N/A R2B12S
    16MP7-MAB12LPK-V-SSP N/A 1 MPI™ N/A 3/4 in N/A 15000 psi N/A .69 in N/A 21.00 in N/A 9.18 in N/A 10.13 in N/A R2B12S
    4MP7-MAB4LPK-V-2507 N/A 1/4 MPI™ N/A 1/4 in N/A 15000 psi N/A .13 in N/A .25 in N/A 4.19 in N/A 4.33 in N/A R2B4S-2507
    6MP7-MAB4LPK-V-2507 N/A 3/8 MPI™ N/A 1/4 in N/A 15000 psi N/A .25 in N/A 1.51 in N/A 4.19 in N/A 4.33 in N/A R2B4S-2507
    8MP7-MAB4LPK-V-2507 N/A 1/2 MPI™ N/A 1/4 in N/A 15000 psi N/A .25 in N/A 1.51 in N/A 5.34 in N/A 4.33 in N/A R2B4S-2507
    9MP7-MAB4LPK-V-2507 N/A 9/16 MPI™ N/A 1/4 in N/A 15000 psi N/A .25 in N/A 1.51 in N/A 5.34 in N/A 4.33 in N/A R2B4S-2507
    8MP7-MAB6LPK-V-2507 N/A 1/2 MPI™ N/A 3/8 in N/A 15000 psi N/A .31 in N/A 3.24 in N/A 6.27 in N/A 4.99 in N/A R2B6S-2507
    9MP7-MAB6LPK-V-2507 N/A 9/16 MPI™ N/A 3/8 in N/A 15000 psi N/A .38 in N/A 5.20 in N/A 6.27 in N/A 4.99 in N/A R2B6S-2507
    12MP7-MAB8LPK-V-2507 N/A 3/4 MPI™ N/A 1/2 in N/A 15000 psi N/A .50 in N/A 10.20 in N/A 10.85 in N/A 6.43 in N/A R2B8S-2507
    16MP7-MAB8LPK-V-2507 N/A 1 MPI™ N/A 1/2 in N/A 15000 psi N/A .50 in N/A 10.20 in N/A 10.85 in N/A 6.43 in N/A R2B8S-2507
    12MP7-MAB12LPK-V-2507 N/A 3/4 MPI™ N/A 3/4 in N/A 15000 psi N/A .53 in N/A 11.80 in N/A 9.18 in N/A 10.13 in N/A R2B12S-2507
    16MP7-MAB12LPK-V-2507 N/A 1 MPI™ N/A 3/4 in N/A 15000 psi N/A .69 in N/A 21.00 in N/A 9.18 in N/A 10.13 in N/A R2B12S-2507
    Unit of Measure
    1 
    COMPANY FOOTER