COMPANY HEADER
Unit of Measure

Dimensions

Version

N/A Explosion-Proof, High Torque

A

N/A 4.25 in

B

N/A 5.86 in

Specifications

Features and Benefits

N/A
  • 24 VDC, 72 Watt Max Operation (5 wire)
  • 4-20mA Remotely Powered Input Signal
  • Internally Powered 4-20mA Output of Exact Position
  • Oiled-For-Life Bearings (Bronze) and Gears (Sintered)
  • Weather-Proof Aluminum Housing
  • Explosion-Proof Cas Aluminum Anodized Nema 8/IP67 CSA Approved, Class 1 Div 1 Groups B, C, D
  • Life Expectancy - 250,000 Cycles MTF
  • Electrical Specifications

    N/A
  • Electrical Input: 24VDC only, 72 Watt maximum
  • Control Input: 4-20mA
  • Position Feedback: Independent 4-20mA
  • Position Detection: Hall Sensors
  • Motor: BLDC brushless DC motor
  • Mechanical Specifications

    N/A
  • Standard Enclosure - EPD Coated NEMA 4/IP65 Equivalent
  • Optional Anodized Aluminum Explosion-Proof Enclosure, Nema 8/IP67, CSA Approved for Class 1, Groups B, C, D /T6 Areas
  • 500+ Positions per turn (+/- 0.25° Position Accuracy), 3243 Actuator Positions over Full Span
  • Speed Range: 3 to 15 seconds/turn
  • Operational Temperature -40°(-40°C) to 160°F(70°C), Valve Temperature not to exceed 600°F
  • Actuator Life Expectancy: 250,000 cycles
  • Gears and Bearings are Lifetime Lubricated
  • 20 ft. cable included with 6 pin/5 wire connector (FRC1 and FRC2 only)
  • Position on Powerloss

    N/A
  • Remembers Last Position
  • Reseats Valve if Signal is Between 3.0 and 4.16mA