CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

Tube x Straight Thread

Tube O.D.

1 in

Straight Thread Size

1 5/16-12

A

2.47 in

K

1.22 in

R

.56 in

X Dia.

1.74 in

W HEX

1 3/4 in

O-Ring Arp Uniform Dash No.

2-219

Inter-Changes With

16-TA-OR-ST