CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

A-LOK® to SAE

Straight Thread Size

1 5/8-12

A

2.59 in

C

1.52 in

R

.59 in

W HEX

1 7/8 in

O-Ring As Uniform Dash No.

3-920

Inter-Changes With

2010-1-20 ST