CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

CPI™ to NPT

NPT Pipe Size

1/2

A

1.86 in

C

.76 in

R

.55 in

X Dia

1.30 in

W HEX

1 3/8 in

O-Ring Arp Uniform Dash No.

2-212

Inter-Changes With

600-1-8-OR