CAD by full part number (0)
  • Cart is empty
The weld used in joining a tube to a socket weld tube fitting is like any other type of "tee" weld. The root (i.e., the point of intersection of the outside of the tube and annular end area of the fitting) must be included in the weld zone.

Careful welding procedures are normally followed to assure that this root area is included in the weld. If penetration is not achieved, the joint will have two builtin stress risers which may greatly reduce the strength of the weld. Upon application of anmore
Unit of Measure

Connection Type

Socket x Socket

Tube O.D.

2 in

Tube O.D.

2 in

E Small Bore

1.81 in

B

.78 in

B

.78 in

D

2.13 in

X Dia.

2.62 in

Work. Press.

3300 psi