CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

Tube to CPI™

T1 Turned End Tube O.D.

10.0 mm

T2 Machined End Tube O.D.

6.0 mm

A

45.6 mm

C

17.7 mm

K

21.0 mm

W HEX

14.0 mm

Bore

4.8 mm

Inter-Changes With

6MO-R-10M