CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

Tube to BSPP

Tube O.D.

1/8 in

BSPP Thread

1/8

A

1.09 in

K

.53 in

R

.28 in

W HEX

9/16 in

Bore

.05 in

Inter-Changes With

2TA-1-2RS