CAD by full part number (0)
  • Cart is empty
Parker MAB Series ball valves can be supplied with either pneumatic or electric operators for automated or remote operation.
Pneumatic and electric operators can be supplied with a variety of features and options. Operators are sized for each valve series to provide reliable and trouble free operation.

NOTE:
  • Minimum Supply Air Pressure: 80 psi, Max 150 psi
  • 1/4" NPT female air connection
  • AD: Air to open/Air to close (double acting)
  • Actuators operating temperature: -10°F to 176°F (-23°C to 80°C)
  • Highmore
  • Unit of Measure

    A

    6.85 in

    B

    3.20 in

    C

    3.00 in

    D

    1.50 in

    E

    1.50 in

    F

    .75 in

    G

    .34 in

    H

    1.30 in

    I

    3.00 in

    J

    1.88 in

    Air Usage

    44.4 in²

    Turn Time

    0.5 sec