CAD Cart (0)
  • Cart is empty
Parker MAB Series ball valves can be supplied with either pneumatic or electric operators for automated or remote operation.
Pneumatic and electric operators can be supplied with a variety of features and options. Operators are sized for each valve series to provide reliable and trouble free operation.

NOTE:
  • Minimum Supply Air Pressure: 80 psi, Max 150 psi
  • 1/4" NPT female air connection
  • FC: Air to open/spring to close
  • FO: Air to close/spring to open
  • AD: Air to open/Air to close (double acting)
  • Actuators operating temperature: -10°F to 176°F (-23°C to 80°C)
  • High temperature actuator option available, consult factory
  • Actuators available with limit switches and visual indicators.
  • Epoxy coated housing available.
  • Corrosion resistant anodized aluminum housing.
  • Unit of Measure

    A

    N/A 6.85 in

    B

    N/A 3.20 in

    C

    N/A 3.00 in

    D

    N/A 1.50 in

    E

    N/A 1.00 in

    F

    N/A .50 in

    G

    N/A .28 in

    H

    N/A 1.30 in

    I

    N/A 3.00 in

    J

    N/A 1.88 in

    Air Usage

    N/A 18.1 in²

    Turn Time

    N/A 1.0 sec

    Features

    N/A
  • Air-to-open/spring-to-close (FC)
  • Air-to-close/spring-to-open (FO)
  • Air-to-open and close (double acting) (AD)
  • Position Indication - Standard, Limit Switches optional
  • Expanded Temperature Range, -40 to 500°F with Silicone Seals available
  • Standard anodized aluminum housing
  • Stainless steel housing for corrosive applications available.
  • Optional epoxy coated housing available
  • Applications

    N/A
  • Laboratories
  • Pilot Plants
  • Test Stands
  • Water Blasting Pumping Units
  • Control Panels
  • Chemical Research
  • High Volume Chemical Injection Skids