CAD by full part number (0)
  • Cart is empty
  • EO3: Electric 24 VDC
  • Actuator operating temperature: 0oF to 160oF (-18oC to 71oC)
  • Powder coated aluminum housing
  • CE & CSA approved for NEMA 4 and 4x
  • Manual override
  • 1/2" NPT female conduit connection
  • For other options consult factory
  • Unit of Measure

    A

    N/A 3.00 in

    B

    N/A 1.50 in

    C

    N/A 2.00 in

    D

    N/A 1.00 in

    E

    N/A .53 in

    F

    N/A 3.00 in

    Actuator Length

    N/A 6.42 in

    Actuator Height

    N/A 5.79 in

    Actuator Width

    N/A 6.42 in

    No Load Time OPEN/CLOSE

    N/A 5 sec

    Voltage

    N/A 24 DC V

    Features

    N/A
  • Interface with control systems for automated operation and monitoring
  • 120 & 220 VAC, 50/60 Hz standard
  • 24VDC
  • ATEX Flameproof, Explosion Proof options available
  • CE mark available
  • Applications

    N/A
  • Laboratories
  • Pilot Plants
  • Test Stands
  • Water Blasting Pumping Units
  • Control Panels
  • Chemical Research
  • High Volume Chemical Injection Skids