CAD Cart (0)
  • Cart is empty
  • EOX3: Electric 24 VDC
  • Actuator operating temperature: -4oF to 158oF (-20oC to 70oC)
  • Powder coated aluminum housing
  • CE & CSA approved
  • Manual override
  • 3/4" NPT female conduit connection
  • Explosion proof enclosure II 2 G, EEx-d IIB T4, IP67, ATEX Approved
  • Designed to comply with NEMA 7 Explosion Proof
  • Watertight enclosure (IP68 10M 72HR)
  • For other options consult factory
  • Unit of Measure

    A

    N/A 3.00 in

    B

    N/A 1.50 in

    C

    N/A 1.00 in

    D

    N/A .50 in

    E

    N/A .28 in

    F

    N/A 3.00 in

    Actuator Length

    N/A 10.26 in

    Actuator Height

    N/A 8.87 in

    Actuator Width

    N/A 7.68 in

    No Load Time OPEN/CLOSE

    N/A 7 sec

    Voltage

    N/A 24 DC V

    Features

    N/A
  • Interface with control systems for automated operation and monitoring
  • 120 & 220 VAC, 50/60 Hz standard
  • 24VDC
  • ATEX Flameproof, Explosion Proof options available
  • CE mark available
  • Applications

    N/A
  • Laboratories
  • Pilot Plants
  • Test Stands
  • Water Blasting Pumping Units
  • Control Panels
  • Chemical Research
  • High Volume Chemical Injection Skids