CAD by full part number (0)
  • Cart is empty
  • EO3: Electric 24 VDC
  • Actuator operating temperature: 0oF to 160oF (-18oC to 71oC)
  • Powder coated aluminum housing
  • CE & CSA approved for NEMA 4 and 4x
  • Manual override
  • 1/2" NPT female conduit connection
  • For other options consult factory
  • Unit of Measure

    A

    3.00 in

    B

    1.50 in

    C

    1.00 in

    D

    .50 in

    E

    .28 in

    F

    3.00 in

    Actuator Length

    5.70 in

    Actuator Height

    4.35 in

    Actuator Width

    3.20 in

    No Load Time OPEN/CLOSE

    3 sec

    Voltage

    24 DC V