CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

Tube to FBSPT

Tube O.D.

1/2 in

BSPT Thread

1/2-14

A

2.14 in

K

.98 in

W HEX

1 1/16 in

Bore

.38 in

Inter-Changes With

8-TR-7-8RT