CAD Cart (0)
  • Cart is empty
Parker Instrumentation Pipe Fittings are designed as leak-free connections for process, power, instrumentation and general industrial applications. They are manufactured to the highest quality standards and are available in broad ranges of sizes, materials and configurations.

Parker Instrumentation Pipe fittings are made at the Instrumentation Products Division of Parker Hannifin in Huntsville, Alabama. These fittings are manufactured where strict adherence to quality control programs is maintained.

NOTE:
Dimensions for reference only, subject to change.
Unit of Measure

Connection Type

N/A NPT to NPT

NPT Thread Male

N/A 1/16

W HEX

N/A 3/8 in

H

N/A .66 in

R

N/A .38 in

Working Pressure - Brass

N/A 5500 psi

Working Pressure - Stainless Steel

N/A 9500 psi

Working Pressure - Steel

N/A 10100 psi

Material

N/A Parker Pipe Fittings are standard in steel and brass. Other materials may be special ordered within the Parker Quick Response Department. Straight fittings are manufactured from applicable ASTM bar stock specifications shaped fittings are manufactured from close grain forgings.

Features and Technical Data

N/A Parker Instrument Pipe Fittings are precision machined from forgings for elbows, tees and crosses and from bar stock for straight connectors. They are designed to be used for process control and instrumentation connections between pipe sizes and tube sizes.

Features

N/A
  • Quality engineered for instrumentation applications
  • Packaged in sealed, clear plastic shrink wrapped boxes for cleanliness
  • Working pressures calculated in accordance with Power Piping Code ANSI B31.1 and Refiner Piping Code ANSI B31.3.
  • All pipe threads are National Pipe Taper (NPT) and exceed the requirements of ANSI B1.20.1.
  • Rolled male threads for extra strength
  • Straight bodies machined from applicable ASTM bar stock specifications
  • Shapes machined from close grain forgings
  • Size ranges from 1/16" through 2" NPT
  • Materials - 316 Stainless Steel, Brass and Steel. (Other materials by special order)
  • All exposed threads protected to prevent damage