CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

CPI™ to CPI™

T1 Tube O.D.

1/2 in

T2 Tube O.D.

1/2 in

A

2.80 in

C1

.87 in

C2

1.65 in

L1

.75 in

L2

1.25 in

W HEX

15/16 in

Bulkhead Hole Drill Size

49/64 in

Maximum Bulkhead Thickness

19/32 in

Inter-Changes With

810-61