CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

A-LOK® to NPT

Tube O.D.

12.0 mm

NPT Pipe Thread

1/4

A

63.3 mm

C

41.8 mm

L

31.7 mm

R

14.5 mm

W HEX

24.0 mm

B’head Hole Drill Size

19.5 mm

Max. B’head Thick.

12.7 mm

Inter-Changes With

12MO-11-4