CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

CPI™ x CPI™ x NPT

NPT Pipe Thread

1/2

A

2.84 in

C

1.42 in

H

1.31 in

L

1.02 in

R

.75 in

W HEX

13/16 in

Inter-Changes With

810-3-8TTM