CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

CPI™ to BSPT

Tube O.D.

12.0 mm

BSPT Thread

1/4

C

36.0 mm

H

28.2 mm

L

25.9 mm

R

14.5 mm

W HEX

13/16 in

Inter-Changes With

12MO-2-4RT