Item # |
Connection Type |
T1 Turned End Tube O.D. |
T2 Machined End Tube O.D. |
A |
C |
K |
W HEX |
Bore |
|---|---|---|---|---|---|---|---|---|
| 2TUR4 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/8 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.45 in | C N/A .70 in | K N/A .53 in | W HEX N/A 1/2 in | Bore N/A .08 in |
| 3TUR4 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/16 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.48 in | C N/A .70 in | K N/A .56 in | W HEX N/A 1/2 in | Bore N/A .12 in |
| 4TUR4 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.54 in | C N/A .70 in | K N/A .63 in | W HEX N/A 1/2 in | Bore N/A .16 in |
| 5TUR4 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 5/16 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.57 in | C N/A .70 in | K N/A .66 in | W HEX N/A 1/2 in | Bore N/A .16 in |
| 6TUR4 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.60 in | C N/A .70 in | K N/A .69 in | W HEX N/A 1/2 in | Bore N/A .19 in |
| 8TUR4 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.82 in | C N/A .70 in | K N/A .91 in | W HEX N/A 9/16 in | Bore N/A .19 in |
| 10TUR4 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 5/8 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.89 in | C N/A .70 in | K N/A .97 in | W HEX N/A 11/16 in | Bore N/A .19 in |
| 12TUR4 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/4 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.88 in | C N/A .70 in | K N/A .97 in | W HEX N/A 13/16 in | Bore N/A .19 in |
| 6TUR5 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 5/16 in | A N/A 1.65 in | C N/A .73 in | K N/A .69 in | W HEX N/A 9/16 in | Bore N/A .25 in |
| 8TUR5 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 5/16 in | A N/A 1.87 in | C N/A .73 in | K N/A .91 in | W HEX N/A 9/16 in | Bore N/A .25 in |
| 4TUR6 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 3/8 in | A N/A 1.63 in | C N/A .76 in | K N/A .63 in | W HEX N/A 5/8 in | Bore N/A .19 in |
| 6TUR6 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 3/8 in | A N/A 1.70 in | C N/A .76 in | K N/A .69 in | W HEX N/A 5/8 in | Bore N/A .28 in |
| 8TUR6 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 3/8 in | A N/A 1.91 in | C N/A .76 in | K N/A .91 in | W HEX N/A 5/8 in | Bore N/A .28 in |
| 10TUR6 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 5/8 in | T2 Machined End Tube O.D. N/A 3/8 in | A N/A 1.98 in | C N/A .76 in | K N/A .97 in | W HEX N/A 11/16 in | Bore N/A .28 in |
| 12TUR6 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/4 in | T2 Machined End Tube O.D. N/A 3/8 in | A N/A 1.98 in | C N/A .76 in | K N/A .97 in | W HEX N/A 13/16 in | Bore N/A .28 in |
| 4TUR8 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 1/2 in | A N/A 1.77 in | C N/A .87 in | K N/A .63 in | W HEX N/A 13/16 in | Bore N/A .19 in |
| 6TUR8 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 1/2 in | A N/A 1.84 in | C N/A .87 in | K N/A .69 in | W HEX N/A 13/16 in | Bore N/A .19 in |
| 10TUR8 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 5/8 in | T2 Machined End Tube O.D. N/A 1/2 in | A N/A 2.12 in | C N/A .87 in | K N/A .97 in | W HEX N/A 13/16 in | Bore N/A .41 in |
| 12TUR8 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/4 in | T2 Machined End Tube O.D. N/A 1/2 in | A N/A 2.12 in | C N/A .87 in | K N/A .97 in | W HEX N/A 13/16 in | Bore N/A .41 in |
| 16TUR8 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1 in | T2 Machined End Tube O.D. N/A 1/2 in | A N/A 2.37 in | C N/A .87 in | K N/A 1.22 in | W HEX N/A 1 1/16 in | Bore N/A .41 in |
| 12TUR10 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/4 in | T2 Machined End Tube O.D. N/A 5/8 in | A N/A 2.15 in | C N/A .87 in | K N/A .97 in | W HEX N/A 15/16 in | Bore N/A .50 in |
| 14TUR10 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 7/8 in | T2 Machined End Tube O.D. N/A 5/8 in | A N/A 2.21 in | C N/A .87 in | K N/A 1.03 in | W HEX N/A 15/16 in | Bore N/A .50 in |
| 16TUR10 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1 in | T2 Machined End Tube O.D. N/A 5/8 in | A N/A 2.40 in | C N/A .87 in | K N/A 1.22 in | W HEX N/A 1 1/16 in | Bore N/A .50 in |
| 8TUR12 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 3/4 in | A N/A 2.15 in | C N/A .87 in | K N/A .91 in | W HEX N/A 1 1/16 in | Bore N/A .39 in |
| 16TUR12 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1 in | T2 Machined End Tube O.D. N/A 3/4 in | A N/A 2.46 in | C N/A .87 in | K N/A 1.22 in | W HEX N/A 1 1/16 in | Bore N/A .63 in |