| Item # | Connection Type | T1 Tube O.D. | T2 Tube O.D. | T3 Tube O.D. | A | L1 | C1 | L2 | C2 | L3 | C3 | W HEX | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4-4-2 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1/4 in | T2 Tube O.D. N/A 1/4 in | T3 Tube O.D. N/A 1/8 in | A N/A 2.10 in | L1 N/A .76 in | C1 N/A 1.05 in | L2 N/A .76 in | C2 N/A 1.05 in | L3 N/A .70 in | C3 N/A .96 in | W HEX N/A 1/2 in | 
| 6-6-4 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 3/8 in | T2 Tube O.D. N/A 3/8 in | T3 Tube O.D. N/A 1/4 in | A N/A 2.40 in | L1 N/A .91 in | C1 N/A 1.20 in | L2 N/A .91 in | C2 N/A 1.20 in | L3 N/A .85 in | C3 N/A 1.14 in | W HEX N/A 5/8 in | 
| 6-4-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 3/8 in | T2 Tube O.D. N/A 1/4 in | T3 Tube O.D. N/A 3/8 in | A N/A 2.34 in | L1 N/A .91 in | C1 N/A 1.20 in | L2 N/A .85 in | C2 N/A 1.14 in | L3 N/A .91 in | C3 N/A 1.20 in | W HEX N/A 5/8 in | 
| 6-4-4 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 3/8 in | T2 Tube O.D. N/A 1/4 in | T3 Tube O.D. N/A 1/4 in | A N/A 2.34 in | L1 N/A .91 in | C1 N/A 1.20 in | L2 N/A .85 in | C2 N/A 1.14 in | L3 N/A .85 in | C3 N/A 1.14 in | W HEX N/A 5/8 in | 
| 8-8-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1/2 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 3/8 in | A N/A 2.84 in | L1 N/A 1.02 in | C1 N/A 1.42 in | L2 N/A 1.02 in | C2 N/A 1.42 in | L3 N/A 1.02 in | C3 N/A 1.31 in | W HEX N/A 13/16 in | 
| 8-8-4 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1/2 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 1/4 in | A N/A 2.84 in | L1 N/A 1.02 in | C1 N/A 1.42 in | L2 N/A 1.02 in | C2 N/A 1.42 in | L3 N/A .96 in | C3 N/A 1.25 in | W HEX N/A 13/16 in | 
| 8-6-8 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1/2 in | T2 Tube O.D. N/A 3/8 in | T3 Tube O.D. N/A 1/2 in | A N/A 2.73 in | L1 N/A 1.02 in | C1 N/A 1.42 in | L2 N/A 1.02 in | C2 N/A 1.31 in | L3 N/A 1.02 in | C3 N/A 1.42 in | W HEX N/A 13/16 in | 
| 8-4-8 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1/2 in | T2 Tube O.D. N/A 1/4 in | T3 Tube O.D. N/A 1/2 in | A N/A 2.67 in | L1 N/A 1.02 in | C1 N/A 1.42 in | L2 N/A .96 in | C2 N/A 1.25 in | L3 N/A 1.02 in | C3 N/A 1.42 in | W HEX N/A 13/16 in | 
| 8-6-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1/2 in | T2 Tube O.D. N/A 3/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 2.73 in | L1 N/A 1.02 in | C1 N/A 1.42 in | L2 N/A 1.02 in | C2 N/A 1.31 in | L3 N/A 1.02 in | C3 N/A 1.31 in | W HEX N/A 13/16 in | 
| 8-4-4 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 1/2 in | T2 Tube O.D. N/A 1/4 in | T3 Tube O.D. N/A 1/4 in | A N/A 2.67 in | L1 N/A 1.02 in | C1 N/A 1.42 in | L2 N/A .96 in | C2 N/A 1.25 in | L3 N/A .96 in | C3 N/A 1.25 in | W HEX N/A 13/16 in | 
| 10-10-8 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 5/8 in | T2 Tube O.D. N/A 5/8 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.06 in | L1 N/A 1.13 in | C1 N/A 1.53 in | L2 N/A 1.13 in | C2 N/A 1.53 in | L3 N/A 1.13 in | C3 N/A 1.53 in | W HEX N/A 7/8 in | 
| 10-10-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 5/8 in | T2 Tube O.D. N/A 5/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.06 in | L1 N/A 1.13 in | C1 N/A 1.53 in | L2 N/A 1.13 in | C2 N/A 1.53 in | L3 N/A 1.13 in | C3 N/A 1.53 in | W HEX N/A 7/8 in | 
| 10-8-8 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 5/8 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.06 in | L1 N/A 1.13 in | C1 N/A 1.53 in | L2 N/A 1.13 in | C2 N/A 1.53 in | L3 N/A 1.13 in | C3 N/A 1.53 in | W HEX N/A 7/8 in | 
| 10-8-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 5/8 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.06 in | L1 N/A 1.13 in | C1 N/A 1.53 in | L2 N/A 1.13 in | C2 N/A 1.53 in | L3 N/A 1.13 in | C3 N/A 1.42 in | W HEX N/A 7/8 in | 
| 10-6-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 5/8 in | T2 Tube O.D. N/A 3/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 2.95 in | L1 N/A 1.13 in | C1 N/A 1.53 in | L2 N/A 1.13 in | C2 N/A 1.42 in | L3 N/A 1.13 in | C3 N/A 1.42 in | W HEX N/A 7/8 in | 
| 10-6-8 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 5/8 in | T2 Tube O.D. N/A 3/8 in | T3 Tube O.D. N/A 1/2 in | A N/A 2.95 in | L1 N/A 1.13 in | C1 N/A 1.53 in | L2 N/A 1.13 in | C2 N/A 1.42 in | L3 N/A 1.13 in | C3 N/A 1.53 in | W HEX N/A 7/8 in | 
| 12-12-10 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 5/8 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.56 in | W HEX N/A 1 1/16 in | 
| 12-12-8 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.56 in | W HEX N/A 1 1/16 in | 
| 12-12-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.45 in | W HEX N/A 1 1/16 in | 
| 12-12-4 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 3/4 in | T3 Tube O.D. N/A 1/4 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.10 in | C3 N/A 1.39 in | W HEX N/A 1 1/16 in | 
| 12-10-10 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 5/8 in | T3 Tube O.D. N/A 5/8 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.56 in | W HEX N/A 1 1/16 in | 
| 12-8-8 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 1/2 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.56 in | W HEX N/A 1 1/16 in | 
| 12-6-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 3/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.01 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.45 in | L3 N/A 1.16 in | C3 N/A 1.45 in | W HEX N/A 1 1/16 in | 
| 12-10-8 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 5/8 in | T3 Tube O.D. N/A 1/2 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.56 in | W HEX N/A 1 1/16 in | 
| 12-10-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 5/8 in | T3 Tube O.D. N/A 3/8 in | A N/A 3.12 in | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | L3 N/A 1.16 in | C3 N/A 1.45 in | W HEX N/A 1 1/16 in |