Item # |
Connection Type |
A |
C |
P |
X |
E Bore |
W HEX |
|---|---|---|---|---|---|---|---|
| 2-2 ZHBW | N/A CPI™ x Socket Weld | N/A 1.16 in | N/A .60 in | N/A .16 in | N/A .38 in | N/A .09 in | N/A 7/16 in |
| 3-3 ZHBW | N/A CPI™ x Socket Weld | N/A 1.24 in | N/A .64 in | N/A .20 in | N/A .39 in | N/A .14 in | N/A 1/2 in |
| 4-4 ZHBW | N/A CPI™ x Socket Weld | N/A 1.36 in | N/A .70 in | N/A .25 in | N/A .50 in | N/A .19 in | N/A 9/16 in |
| 6-6 ZHBW | N/A CPI™ x Socket Weld | N/A 1.53 in | N/A .76 in | N/A .34 in | N/A .63 in | N/A .31 in | N/A 11/16 in |
| 8-8 ZHBW | N/A CPI™ x Socket Weld | N/A 1.74 in | N/A .87 in | N/A .41 in | N/A .78 in | N/A .44 in | N/A 13/16 in |
| 10-10 ZHBW | N/A CPI™ x Socket Weld | N/A 1.86 in | N/A .87 in | N/A .47 in | N/A .94 in | N/A .50 in | N/A 1 in |
| 12-12 ZHBW | N/A CPI™ x Socket Weld | N/A 1.92 in | N/A .87 in | N/A .50 in | N/A 1.09 in | N/A .66 in | N/A 1 1/8 in |
| 16-16 ZHBW | N/A CPI™ x Socket Weld | N/A 2.31 in | N/A 1.05 in | N/A .56 in | N/A 1.44 in | N/A .91 in | N/A 1 5/8 in |
| 2-2 ZHLW | N/A A-LOK® x Socket Weld | N/A 1.16 in | N/A .60 in | N/A .16 in | N/A .38 in | N/A .09 in | N/A 7/16 in |
| 3-3 ZHLW | N/A A-LOK® x Socket Weld | N/A 1.24 in | N/A .64 in | N/A .20 in | N/A .39 in | N/A .14 in | N/A 1/2 in |
| 4-4 ZHLW | N/A A-LOK® x Socket Weld | N/A 1.36 in | N/A .70 in | N/A .25 in | N/A .50 in | N/A .19 in | N/A 9/16 in |
| 6-6 ZHLW | N/A A-LOK® x Socket Weld | N/A 1.53 in | N/A .76 in | N/A .34 in | N/A .63 in | N/A .31 in | N/A 11/16 in |
| 8-8 ZHLW | N/A A-LOK® x Socket Weld | N/A 1.74 in | N/A .87 in | N/A .41 in | N/A .78 in | N/A .44 in | N/A 13/16 in |
| 10-10 ZHLW | N/A A-LOK® x Socket Weld | N/A 1.86 in | N/A .87 in | N/A .47 in | N/A .94 in | N/A .50 in | N/A 1 in |
| 12-12 ZHLW | N/A A-LOK® x Socket Weld | N/A 1.92 in | N/A .87 in | N/A .50 in | N/A 1.09 in | N/A .66 in | N/A 1 1/8 in |
| 16-16 ZHLW | N/A A-LOK® x Socket Weld | N/A 2.31 in | N/A 1.05 in | N/A .56 in | N/A 1.44 in | N/A .91 in | N/A 1 5/8 in |