Item # |
Connection Type |
Buttweld Pipe Size |
C |
H |
L |
R |
X Buttweld O.D. |
W HEX |
|---|---|---|---|---|---|---|---|---|
| 2-1/8 ZEBW2 | N/A CPI™ x Buttweld | N/A 1/8 in | N/A .93 in | N/A .70 in | N/A .67 in | N/A .38 in | N/A .41 in | N/A 7/16 in |
| 3-1/8 ZEBW2 | N/A CPI™ x Buttweld | N/A 1/8 in | N/A 1.01 in | N/A .74 in | N/A .74 in | N/A .38 in | N/A .41 in | N/A 7/16 in |
| 4-1/8 ZEBW2 | N/A CPI™ x Buttweld | N/A 1/8 in | N/A 1.06 in | N/A .74 in | N/A .77 in | N/A .38 in | N/A .41 in | N/A 7/16 in |
| 4-1/4 ZEBW2 | N/A CPI™ x Buttweld | N/A 1/4 in | N/A 1.10 in | N/A .97 in | N/A .78 in | N/A .56 in | N/A .54 in | N/A 9/16 in |
| 6-1/4 ZEBW2 | N/A CPI™ x Buttweld | N/A 1/4 in | N/A 1.20 in | N/A 1.00 in | N/A .91 in | N/A .56 in | N/A .54 in | N/A 5/8 in |
| 8-3/8 ZEBW2 | N/A CPI™ x Buttweld | N/A 3/8 in | N/A 1.42 in | N/A 1.11 in | N/A 1.02 in | N/A .56 in | N/A .68 in | N/A 13/16 in |
| 8-1/2 ZEBW2 | N/A CPI™ x Buttweld | N/A 1/2 in | N/A 1.42 in | N/A 1.30 in | N/A 1.02 in | N/A .75 in | N/A .84 in | N/A 7/8 in |
| 10-1/2 ZEBW2 | N/A CPI™ x Buttweld | N/A 1/2 in | N/A 1.50 in | N/A 1.39 in | N/A 1.10 in | N/A .75 in | N/A .84 in | N/A 15/16 in |
| 12-3/4 ZEBW2 | N/A CPI™ x Buttweld | N/A 3/4 in | N/A 1.57 in | N/A 1.45 in | N/A 1.17 in | N/A .75 in | N/A 1.05 in | N/A 1 1/16 in |
| 16-3/4 ZEBW2 | N/A CPI™ x Buttweld | N/A 3/4 in | N/A 1.94 in | N/A 1.64 in | N/A 1.45 in | N/A .75 in | N/A 1.05 in | N/A 1 3/8 in |
| 16-1 ZEBW2 | N/A CPI™ x Buttweld | N/A 1 in | N/A 1.94 in | N/A 1.84 in | N/A 1.45 in | N/A .94 in | N/A 1.31 in | N/A 1 5/16 in |
| 2-1/8 ZELW2 | N/A A-LOK® x Buttweld | N/A 1/8 in | N/A .93 in | N/A .70 in | N/A .67 in | N/A .38 in | N/A .41 in | N/A 7/16 in |
| 3-1/8 ZELW2 | N/A A-LOK® x Buttweld | N/A 1/8 in | N/A 1.01 in | N/A .74 in | N/A .74 in | N/A .38 in | N/A .41 in | N/A 7/16 in |
| 4-1/8 ZELW2 | N/A A-LOK® x Buttweld | N/A 1/8 in | N/A 1.06 in | N/A .74 in | N/A .77 in | N/A .38 in | N/A .41 in | N/A 7/16 in |
| 4-1/4 ZELW2 | N/A A-LOK® x Buttweld | N/A 1/4 in | N/A 1.10 in | N/A .97 in | N/A .78 in | N/A .56 in | N/A .54 in | N/A 9/16 in |
| 6-1/4 ZELW2 | N/A A-LOK® x Buttweld | N/A 1/4 in | N/A 1.20 in | N/A 1.00 in | N/A .91 in | N/A .56 in | N/A .54 in | N/A 5/8 in |
| 8-3/8 ZELW2 | N/A A-LOK® x Buttweld | N/A 3/8 in | N/A 1.42 in | N/A 1.11 in | N/A 1.02 in | N/A .56 in | N/A .68 in | N/A 13/16 in |
| 8-1/2 ZELW2 | N/A A-LOK® x Buttweld | N/A 1/2 in | N/A 1.42 in | N/A 1.30 in | N/A 1.02 in | N/A .75 in | N/A .84 in | N/A 7/8 in |
| 10-1/2 ZELW2 | N/A A-LOK® x Buttweld | N/A 1/2 in | N/A 1.50 in | N/A 1.39 in | N/A 1.10 in | N/A .75 in | N/A .84 in | N/A 15/16 in |
| 12-3/4 ZELW2 | N/A A-LOK® x Buttweld | N/A 3/4 in | N/A 1.57 in | N/A 1.45 in | N/A 1.17 in | N/A .75 in | N/A 1.05 in | N/A 1 1/16 in |
| 16-3/4 ZELW2 | N/A A-LOK® x Buttweld | N/A 3/4 in | N/A 1.94 in | N/A 1.64 in | N/A 1.45 in | N/A .75 in | N/A 1.05 in | N/A 1 3/8 in |
| 16-1 ZELW2 | N/A A-LOK® x Buttweld | N/A 1 in | N/A 1.94 in | N/A 1.84 in | N/A 1.45 in | N/A .94 in | N/A 1.31 in | N/A 1 5/16 in |