Item # |
Connection Type |
Tube O.D. |
Buttweld Pipe N.B. |
A |
C |
R |
X |
E Bore |
W HEX |
|---|---|---|---|---|---|---|---|---|---|
| ZHBW2 3-1/8 | N/A CPI™ x Buttweld | N/A 3.0 mm | N/A 1/8 mm | N/A 29.7 mm | N/A 15.3 mm | N/A 9.7 mm | N/A 10.3 mm | N/A 2.4 mm | N/A 12.0 mm |
| ZHBW2 4-1/8 | N/A CPI™ x Buttweld | N/A 4.0 mm | N/A 1/8 mm | N/A 30.7 mm | N/A 16.1 mm | N/A 9.7 mm | N/A 10.3 mm | N/A 2.4 mm | N/A 12.0 mm |
| ZHBW2 6-1/8 | N/A CPI™ x Buttweld | N/A 6.0 mm | N/A 1/8 mm | N/A 32.9 mm | N/A 17.7 mm | N/A 9.7 mm | N/A 10.3 mm | N/A 4.8 mm | N/A 14.0 mm |
| ZHBW2 6-1/4 | N/A CPI™ x Buttweld | N/A 6.0 mm | N/A 1/4 mm | N/A 37.7 mm | N/A 17.7 mm | N/A 14.2 mm | N/A 13.7 mm | N/A 4.8 mm | N/A 14.0 mm |
| ZHBW2 8-1/8 | N/A CPI™ x Buttweld | N/A 8.0 mm | N/A 1/8 mm | N/A 34.2 mm | N/A 18.6 mm | N/A 9.7 mm | N/A 10.3 mm | N/A 5.1 mm | N/A 15.0 mm |
| ZHBW2 8-1/4 | N/A CPI™ x Buttweld | N/A 8.0 mm | N/A 1/4 mm | N/A 38.7 mm | N/A 18.6 mm | N/A 14.2 mm | N/A 13.7 mm | N/A 6.4 mm | N/A 15.0 mm |
| ZHBW2 8-1/2 | N/A CPI™ x Buttweld | N/A 8.0 mm | N/A 1/2 mm | N/A 44.8 mm | N/A 18.6 mm | N/A 19.1 mm | N/A 21.3 mm | N/A 6.4 mm | N/A 22.0 mm |
| ZHBW2 10-1/4 | N/A CPI™ x Buttweld | N/A 10.0 mm | N/A 1/4 mm | N/A 40.9 mm | N/A 19.5 mm | N/A 14.2 mm | N/A 13.7 mm | N/A 7.1 mm | N/A 18.0 mm |
| ZHBW2 10-3/8 | N/A CPI™ x Buttweld | N/A 10.0 mm | N/A 3/8 mm | N/A 40.1 mm | N/A 19.5 mm | N/A 14.2 mm | N/A 17.2 mm | N/A 7.9 mm | N/A 18.0 mm |
| ZHBW2 10-1/2 | N/A CPI™ x Buttweld | N/A 10.0 mm | N/A 1/2 mm | N/A 45.7 mm | N/A 19.5 mm | N/A 19.1 mm | N/A 21.3 mm | N/A 7.9 mm | N/A 22.0 mm |
| ZHBW2 12-1/4 | N/A CPI™ x Buttweld | N/A 12.0 mm | N/A 1/4 mm | N/A 43.4 mm | N/A 22.0 mm | N/A 14.2 mm | N/A 13.7 mm | N/A 7.1 mm | N/A 22.0 mm |
| ZHBW2 12-3/8 | N/A CPI™ x Buttweld | N/A 12.0 mm | N/A 3/8 mm | N/A 43.4 mm | N/A 22.0 mm | N/A 14.2 mm | N/A 17.2 mm | N/A 9.5 mm | N/A 22.0 mm |
| ZHBW2 12-1/2 | N/A CPI™ x Buttweld | N/A 12.0 mm | N/A 1/2 mm | N/A 48.2 mm | N/A 22.0 mm | N/A 19.1 mm | N/A 21.3 mm | N/A 9.5 mm | N/A 22.0 mm |
| ZHBW2 15-1/2 | N/A CPI™ x Buttweld | N/A 15.0 mm | N/A 1/2 mm | N/A 48.2 mm | N/A 22.0 mm | N/A 19.1 mm | N/A 21.3 mm | N/A 9.5 mm | N/A 24.0 mm |
| ZHBW2 16-1/2 | N/A CPI™ x Buttweld | N/A 16.0 mm | N/A 1/2 mm | N/A 49.0 mm | N/A 22.0 mm | N/A 19.1 mm | N/A 21.3 mm | N/A 12.7 mm | N/A 24.0 mm |
| ZHBW2 18-1/2 | N/A CPI™ x Buttweld | N/A 18.0 mm | N/A 1/2 mm | N/A 50.5 mm | N/A 22.0 mm | N/A 19.1 mm | N/A 21.3 mm | N/A 13.5 mm | N/A 27.0 mm |
| ZHLW2 3-1/8 | N/A A-LOK® x Buttweld | N/A 3.0 mm | N/A 1/8 mm | N/A 29.7 mm | N/A 15.3 mm | N/A 9.7 mm | N/A 10.3 mm | N/A 2.4 mm | N/A 12.0 mm |
| ZHLW2 4-1/8 | N/A A-LOK® x Buttweld | N/A 4.0 mm | N/A 1/8 mm | N/A 30.7 mm | N/A 16.1 mm | N/A 9.7 mm | N/A 10.3 mm | N/A 2.4 mm | N/A 12.0 mm |
| ZHLW2 6-1/8 | N/A A-LOK® x Buttweld | N/A 6.0 mm | N/A 1/8 mm | N/A 32.9 mm | N/A 17.7 mm | N/A 9.7 mm | N/A 10.3 mm | N/A 4.8 mm | N/A 14.0 mm |
| ZHLW2 6-1/4 | N/A A-LOK® x Buttweld | N/A 6.0 mm | N/A 1/4 mm | N/A 37.7 mm | N/A 17.7 mm | N/A 14.2 mm | N/A 13.7 mm | N/A 4.8 mm | N/A 14.0 mm |
| ZHLW2 8-1/8 | N/A A-LOK® x Buttweld | N/A 8.0 mm | N/A 1/8 mm | N/A 34.2 mm | N/A 18.6 mm | N/A 9.7 mm | N/A 10.3 mm | N/A 5.1 mm | N/A 15.0 mm |
| ZHLW2 8-1/4 | N/A A-LOK® x Buttweld | N/A 8.0 mm | N/A 1/4 mm | N/A 38.7 mm | N/A 18.6 mm | N/A 14.2 mm | N/A 13.7 mm | N/A 6.4 mm | N/A 15.0 mm |
| ZHLW2 8-1/2 | N/A A-LOK® x Buttweld | N/A 8.0 mm | N/A 1/2 mm | N/A 44.8 mm | N/A 18.6 mm | N/A 19.1 mm | N/A 21.3 mm | N/A 6.4 mm | N/A 22.0 mm |
| ZHLW2 10-1/4 | N/A A-LOK® x Buttweld | N/A 10.0 mm | N/A 1/4 mm | N/A 40.9 mm | N/A 19.5 mm | N/A 14.2 mm | N/A 13.7 mm | N/A 7.1 mm | N/A 18.0 mm |
| ZHLW2 10-3/8 | N/A A-LOK® x Buttweld | N/A 10.0 mm | N/A 3/8 mm | N/A 40.1 mm | N/A 19.5 mm | N/A 14.2 mm | N/A 17.2 mm | N/A 7.9 mm | N/A 18.0 mm |