Item # |
Connection Type |
T1 Turned End Tube O.D. |
T2 Machined End Tube O.D. |
A |
C |
K |
W HEX |
Bore |
|---|---|---|---|---|---|---|---|---|
| TRBZ 6-3 | N/A Tube to CPI™ | N/A 6.0 mm | N/A 3.0 mm | N/A 36.1 mm | N/A 15.3 mm | N/A 17.9 mm | N/A 12.0 mm | N/A 2.4 mm |
| TRBZ 6-10 | N/A Tube to CPI™ | N/A 6.0 mm | N/A 10.0 mm | N/A 42.4 mm | N/A 19.5 mm | N/A 17.9 mm | N/A 18.0 mm | N/A 4.0 mm |
| TRBZ 8-6 | N/A Tube to CPI™ | N/A 8.0 mm | N/A 6.0 mm | N/A 42.0 mm | N/A 17.7 mm | N/A 16.7 mm | N/A 14.0 mm | N/A 4.8 mm |
| TRBZ 10-6 | N/A Tube to CPI™ | N/A 10.0 mm | N/A 6.0 mm | N/A 45.6 mm | N/A 17.7 mm | N/A 21.0 mm | N/A 14.0 mm | N/A 4.8 mm |
| TRBZ 10-8 | N/A Tube to CPI™ | N/A 10.0 mm | N/A 8.0 mm | N/A 46.5 mm | N/A 18.6 mm | N/A 21.0 mm | N/A 15.0 mm | N/A 6.4 mm |
| TRBZ 10-12 | N/A Tube to CPI™ | N/A 10.0 mm | N/A 12.0 mm | N/A 49.9 mm | N/A 22.0 mm | N/A 21.0 mm | N/A 22.0 mm | N/A 7.5 mm |
| TRBZ 12-6 | N/A Tube to CPI™ | N/A 12.0 mm | N/A 6.0 mm | N/A 50.7 mm | N/A 17.7 mm | N/A 26.0 mm | N/A 14.0 mm | N/A 4.8 mm |
| TRBZ 12-8 | N/A Tube to CPI™ | N/A 12.0 mm | N/A 8.0 mm | N/A 51.6 mm | N/A 18.6 mm | N/A 26.0 mm | N/A 15.0 mm | N/A 6.4 mm |
| TRBZ 12-10 | N/A Tube to CPI™ | N/A 12.0 mm | N/A 10.0 mm | N/A 49.7 mm | N/A 19.5 mm | N/A 26.0 mm | N/A 18.0 mm | N/A 7.9 mm |
| TRBZ 12-16 | N/A Tube to CPI™ | N/A 12.0 mm | N/A 16.0 mm | N/A 52.6 mm | N/A 22.0 mm | N/A 26.0 mm | N/A 24.0 mm | N/A 9.1 mm |
| M3TURM2 | N/A Tube to A-LOK® | N/A 3.0 mm | N/A 2.0 mm | N/A 34.3 mm | N/A 15.3 mm | N/A 13.7 mm | N/A 12.0 mm | N/A 1.4 mm |
| M3TURM6 | N/A Tube to A-LOK® | N/A 3.0 mm | N/A 6.0 mm | N/A 37.0 mm | N/A 17.7 mm | N/A 13.5 mm | N/A 14.0 mm | N/A 1.4 mm |
| M4TURM3 | N/A Tube to A-LOK® | N/A 4.0 mm | N/A 3.0 mm | N/A 35.0 mm | N/A 15.3 mm | N/A 14.3 mm | N/A 12.0 mm | N/A 2.0 mm |
| M6TURM3 | N/A Tube to A-LOK® | N/A 6.0 mm | N/A 3.0 mm | N/A 36.1 mm | N/A 15.3 mm | N/A 15.9 mm | N/A 12.0 mm | N/A 2.4 mm |
| M6TURM4 | N/A Tube to A-LOK® | N/A 6.0 mm | N/A 4.0 mm | N/A 37.1 mm | N/A 16.1 mm | N/A 15.9 mm | N/A 12.0 mm | N/A 3.0 mm |
| M6TURM8 | N/A Tube to A-LOK® | N/A 6.0 mm | N/A 8.0 mm | N/A 40.0 mm | N/A 18.6 mm | N/A 15.9 mm | N/A 15.0 mm | N/A 4.0 mm |
| M6TURM10 | N/A Tube to A-LOK® | N/A 6.0 mm | N/A 10.0 mm | N/A 41.7 mm | N/A 19.5 mm | N/A 15.9 mm | N/A 18.0 mm | N/A 4.0 mm |
| M6TURM12 | N/A Tube to A-LOK® | N/A 6.0 mm | N/A 12.0 mm | N/A 44.9 mm | N/A 22.0 mm | N/A 15.9 mm | N/A 22.0 mm | N/A 4.0 mm |
| M8TURM6 | N/A Tube to A-LOK® | N/A 8.0 mm | N/A 6.0 mm | N/A 40.0 mm | N/A 17.7 mm | N/A 16.7 mm | N/A 14.0 mm | N/A 4.8 mm |
| M8TURM10 | N/A Tube to A-LOK® | N/A 8.0 mm | N/A 10.0 mm | N/A 43.4 mm | N/A 19.5 mm | N/A 15.3 mm | N/A 19.5 mm | N/A 6.5 mm |
| M10TURM3 | N/A Tube to A-LOK® | N/A 10.0 mm | N/A 3.0 mm | N/A 38.6 mm | N/A 15.3 mm | N/A 17.7 mm | N/A 15.3 mm | N/A 6.0 mm |
| M10TURM6 | N/A Tube to A-LOK® | N/A 10.0 mm | N/A 6.0 mm | N/A 40.8 mm | N/A 17.7 mm | N/A 17.5 mm | N/A 14.0 mm | N/A 4.8 mm |
| M10TURM8 | N/A Tube to A-LOK® | N/A 10.0 mm | N/A 8.0 mm | N/A 42.0 mm | N/A 18.6 mm | N/A 17.5 mm | N/A 15.0 mm | N/A 6.4 mm |
| M10TURM12 | N/A Tube to A-LOK® | N/A 10.0 mm | N/A 12.0 mm | N/A 46.6 mm | N/A 22.0 mm | N/A 17.5 mm | N/A 22.0 mm | N/A 7.5 mm |
| M12TURM6 | N/A Tube to A-LOK® | N/A 12.0 mm | N/A 6.0 mm | N/A 46.4 mm | N/A 17.7 mm | N/A 23.0 mm | N/A 14.0 mm | N/A 4.8 mm |