Item # |
Connection Type |
T1 Turned End Tube O.D. |
T2 Machined End Tube O.D. |
A |
C |
K |
W HEX |
Bore |
|---|---|---|---|---|---|---|---|---|
| 12-6 TRBZ | N/A Tube to CPI™ | N/A 3/4 in | N/A 3/8 in | N/A 1.98 in | N/A .76 in | N/A .97 in | N/A 13/16 in | N/A .28 in |
| 4-8 TRBZ | N/A Tube to CPI™ | N/A 1/4 in | N/A 1/2 in | N/A 1.77 in | N/A .87 in | N/A .63 in | N/A 13/16 in | N/A .19 in |
| 6-8 TRBZ | N/A Tube to CPI™ | N/A 3/8 in | N/A 1/2 in | N/A 1.84 in | N/A .87 in | N/A .69 in | N/A 13/16 in | N/A .19 in |
| 10-8 TRBZ | N/A Tube to CPI™ | N/A 5/8 in | N/A 1/2 in | N/A 2.12 in | N/A .87 in | N/A .97 in | N/A 13/16 in | N/A .41 in |
| 12-8 TRBZ | N/A Tube to CPI™ | N/A 3/4 in | N/A 1/2 in | N/A 2.12 in | N/A .87 in | N/A .97 in | N/A 13/16 in | N/A .41 in |
| 16-8 TRBZ | N/A Tube to CPI™ | N/A 1 in | N/A 1/2 in | N/A 2.37 in | N/A .87 in | N/A 1.22 in | N/A 1 1/16 in | N/A .41 in |
| 12-10 TRBZ | N/A Tube to CPI™ | N/A 3/4 in | N/A 5/8 in | N/A 2.15 in | N/A .87 in | N/A .97 in | N/A 15/16 in | N/A .50 in |
| 14-10 TRBZ | N/A Tube to CPI™ | N/A 7/8 in | N/A 5/8 in | N/A 2.21 in | N/A .87 in | N/A 1.03 in | N/A 15/16 in | N/A .50 in |
| 16-10 TRBZ | N/A Tube to CPI™ | N/A 1 in | N/A 5/8 in | N/A 2.40 in | N/A .87 in | N/A 1.22 in | N/A 1 1/16 in | N/A .50 in |
| 8-12 TRBZ | N/A Tube to CPI™ | N/A 1/2 in | N/A 3/4 in | N/A 2.15 in | N/A .87 in | N/A .91 in | N/A 1 1/16 in | N/A .39 in |
| 16-12 TRBZ | N/A Tube to CPI™ | N/A 1 in | N/A 3/4 in | N/A 2.46 in | N/A .87 in | N/A 1.22 in | N/A 1 1/16 in | N/A .63 in |
| 24-16 TRBZ | N/A Tube to CPI™ | N/A 1 1/2 in | N/A 1 in | N/A 3.52 in | N/A 1.05 in | N/A 2.05 in | N/A 1 5/8 in | N/A .88 in |
| 24-20 TRBZ | N/A Tube to CPI™ | N/A 1 1/2 in | N/A 1 1/4 in | N/A 4.10 in | N/A 1.52 in | N/A 2.05 in | N/A 1 7/8 in | N/A 1.09 in |
| 32-24 TRBZ | N/A Tube to CPI™ | N/A 2 in | N/A 1 1/2 in | N/A 5.17 in | N/A 1.77 in | N/A 2.74 in | N/A 2 1/4 in | N/A 1.34 in |
| 2TUR1 | N/A Tube to A-LOK® | N/A 1/8 in | N/A 1/16 in | N/A 1.10 in | N/A .43 in | N/A .53 in | N/A 5/16 in | N/A .05 in |
| 3TUR1 | N/A Tube to A-LOK® | N/A 3/16 in | N/A 1/16 in | N/A 1.13 in | N/A .43 in | N/A .58 in | N/A 5/16 in | N/A .05 in |
| 4TUR1 | N/A Tube to A-LOK® | N/A 1/4 in | N/A 1/16 in | N/A 1.24 in | N/A .43 in | N/A .63 in | N/A 7/16 in | N/A .05 in |
| 1TUR2 | N/A Tube to A-LOK® | N/A 1/16 in | N/A 1/8 in | N/A 1.18 in | N/A .60 in | N/A .38 in | N/A 7/16 in | N/A .03 in |
| 2TUR2 | N/A Tube to A-LOK® | N/A 1/8 in | N/A 1/8 in | N/A 1.34 in | N/A .60 in | N/A .54 in | N/A 7/16 in | N/A .07 in |
| 3TUR2 | N/A Tube to A-LOK® | N/A 3/16 in | N/A 1/8 in | N/A 1.35 in | N/A .60 in | N/A .58 in | N/A 7/16 in | N/A .09 in |
| 4TUR2 | N/A Tube to A-LOK® | N/A 1/4 in | N/A 1/8 in | N/A 1.42 in | N/A .60 in | N/A .63 in | N/A 7/16 in | N/A .09 in |
| 6TUR2 | N/A Tube to A-LOK® | N/A 3/8 in | N/A 1/8 in | N/A 1.48 in | N/A .60 in | N/A .69 in | N/A 7/16 in | N/A .09 in |
| 8TUR2 | N/A Tube to A-LOK® | N/A 1/2 in | N/A 1/8 in | N/A 1.74 in | N/A .60 in | N/A .91 in | N/A 9/16 in | N/A .09 in |
| 2TUR3 | N/A Tube to A-LOK® | N/A 1/8 in | N/A 3/16 in | N/A 1.37 in | N/A .64 in | N/A .53 in | N/A 7/16 in | N/A .08 in |
| 4TUR3 | N/A Tube to A-LOK® | N/A 1/4 in | N/A 3/16 in | N/A 1.46 in | N/A .64 in | N/A .63 in | N/A 7/16 in | N/A .13 in |