Item # |
Connection Type |
TUBE O.D. T1 |
TUBE O.D. T2 |
A |
K |
Bore |
|---|---|---|---|---|---|---|
| ZPC 3-3 | N/A Tube for CPI™ | N/A 3.0 mm | N/A 3.0 mm | N/A 22.2 mm | N/A 15.7 mm | N/A 1.6 mm |
| ZPC 6-6 | N/A Tube for CPI™ | N/A 6.0 mm | N/A 6.0 mm | N/A 24.6 mm | N/A 18.7 mm | N/A 3.0 mm |
| ZPC 8-8 | N/A Tube for CPI™ | N/A 8.0 mm | N/A 8.0 mm | N/A 25.9 mm | N/A 20.0 mm | N/A 5.0 mm |
| ZPC 10-10 | N/A Tube for CPI™ | N/A 10.0 mm | N/A 10.0 mm | N/A 26.1 mm | N/A 20.2 mm | N/A 6.0 mm |
| ZPC 12-12 | N/A Tube for CPI™ | N/A 12.0 mm | N/A 12.0 mm | N/A 35.8 mm | N/A 26.0 mm | N/A 8.0 mm |
| ZPC 16-16 | N/A Tube for CPI™ | N/A 16.0 mm | N/A 16.0 mm | N/A 40.5 mm | N/A 27.7 mm | N/A 12.0 mm |
| ZPC 18-18 | N/A Tube for CPI™ | N/A 18.0 mm | N/A 18.0 mm | N/A 40.8 mm | N/A 27.7 mm | N/A 13.0 mm |
| ZPC 3-6 | N/A Tube for CPI™ | N/A 3.0 mm | N/A 6.0 mm | N/A 22.6 mm | N/A 13.5 mm | N/A 1.6 mm |
| ZPC 6-8 | N/A Tube for CPI™ | N/A 6.0 mm | N/A 8.0 mm | N/A 25.5 mm | N/A 16.1 mm | N/A 3.0 mm |
| ZPC 6-10 | N/A Tube for CPI™ | N/A 6.0 mm | N/A 10.0 mm | N/A 25.5 mm | N/A 16.1 mm | N/A 3.0 mm |
| ZPC 6-12 | N/A Tube for CPI™ | N/A 6.0 mm | N/A 12.0 mm | N/A 31.2 mm | N/A 16.1 mm | N/A 3.0 mm |
| ZPC 8-10 | N/A Tube for CPI™ | N/A 8.0 mm | N/A 10.0 mm | N/A 29.5 mm | N/A 16.8 mm | N/A 5.0 mm |
| ZPC 8-12 | N/A Tube for CPI™ | N/A 8.0 mm | N/A 12.0 mm | N/A 31.4 mm | N/A 16.8 mm | N/A 5.0 mm |
| PCM3 | N/A Tube for A-LOK® | N/A 3.0 mm | N/A 3.0 mm | N/A 22.2 mm | N/A 15.7 mm | N/A 1.6 mm |
| PCM6 | N/A Tube for A-LOK® | N/A 6.0 mm | N/A 6.0 mm | N/A 24.6 mm | N/A 18.7 mm | N/A 3.0 mm |
| PCM8 | N/A Tube for A-LOK® | N/A 8.0 mm | N/A 8.0 mm | N/A 25.9 mm | N/A 20.0 mm | N/A 5.0 mm |
| PCM10 | N/A Tube for A-LOK® | N/A 10.0 mm | N/A 10.0 mm | N/A 26.1 mm | N/A 20.2 mm | N/A 6.0 mm |
| PCM12 | N/A Tube for A-LOK® | N/A 12.0 mm | N/A 12.0 mm | N/A 35.8 mm | N/A 26.0 mm | N/A 8.0 mm |
| PCM16 | N/A Tube for A-LOK® | N/A 16.0 mm | N/A 16.0 mm | N/A 40.5 mm | N/A 27.7 mm | N/A 12.0 mm |
| PCM18 | N/A Tube for A-LOK® | N/A 18.0 mm | N/A 18.0 mm | N/A 40.8 mm | N/A 27.7 mm | N/A 13.0 mm |
| M3PCM6 | N/A Tube for A-LOK® | N/A 3.0 mm | N/A 6.0 mm | N/A 22.6 mm | N/A 13.5 mm | N/A 1.6 mm |
| M6PCM8 | N/A Tube for A-LOK® | N/A 6.0 mm | N/A 8.0 mm | N/A 25.5 mm | N/A 16.1 mm | N/A 3.0 mm |
| M6PCM10 | N/A Tube for A-LOK® | N/A 6.0 mm | N/A 10.0 mm | N/A 25.5 mm | N/A 16.1 mm | N/A 3.0 mm |
| M6PCM12 | N/A Tube for A-LOK® | N/A 6.0 mm | N/A 12.0 mm | N/A 31.2 mm | N/A 16.1 mm | N/A 3.0 mm |
| M8PCM10 | N/A Tube for A-LOK® | N/A 8.0 mm | N/A 10.0 mm | N/A 29.5 mm | N/A 16.8 mm | N/A 5.0 mm |