Item # |
Connection Type |
Tube O.D. |
BSPP Thread |
A |
K |
R |
W HEX |
Bore |
|---|---|---|---|---|---|---|---|---|
| 2-2R T2HF | N/A Tube to BSPP | N/A 1/8 in | N/A 1/8 | N/A 1.09 in | N/A .53 in | N/A .28 in | N/A 9/16 in | N/A .05 in |
| 2-4R T2HF | N/A Tube to BSPP | N/A 1/8 in | N/A 1/4 | N/A 1.31 in | N/A .53 in | N/A .44 in | N/A 3/4 in | N/A .05 in |
| 4-2R T2HF | N/A Tube to BSPP | N/A 1/4 in | N/A 1/8 | N/A 1.19 in | N/A .63 in | N/A .28 in | N/A 9/16 in | N/A .16 in |
| 4-4R T2HF | N/A Tube to BSPP | N/A 1/4 in | N/A 1/4 | N/A 1.50 in | N/A .63 in | N/A .44 in | N/A 3/4 in | N/A .18 in |
| 6-2R T2HF | N/A Tube to BSPP | N/A 3/8 in | N/A 1/8 | N/A 1.34 in | N/A .69 in | N/A .28 in | N/A 3/4 in | N/A .05 in |
| 6-4R T2HF | N/A Tube to BSPP | N/A 3/8 in | N/A 1/4 | N/A 1.47 in | N/A .69 in | N/A .44 in | N/A 3/4 in | N/A .25 in |
| 6-6R T2HF | N/A Tube to BSPP | N/A 3/8 in | N/A 3/8 | N/A 1.50 in | N/A .69 in | N/A .44 in | N/A 7/8 in | N/A .28 in |
| 6-8R T2HF | N/A Tube to BSPP | N/A 3/8 in | N/A 1/2 | N/A 1.69 in | N/A .69 in | N/A .56 in | N/A 1 1/16 in | N/A .28 in |
| 8-4R T2HF | N/A Tube to BSPP | N/A 1/2 in | N/A 1/4 | N/A 1.69 in | N/A .91 in | N/A .44 in | N/A 3/4 in | N/A .25 in |
| 8-6R T2HF | N/A Tube to BSPP | N/A 1/2 in | N/A 3/8 | N/A 1.72 in | N/A .91 in | N/A .44 in | N/A 7/8 in | N/A .31 in |
| 8-8R T2HF | N/A Tube to BSPP | N/A 1/2 in | N/A 1/2 | N/A 1.94 in | N/A .91 in | N/A .56 in | N/A 1 1/16 in | N/A .39 in |
| 10-8R T2HF | N/A Tube to BSPP | N/A 5/8 in | N/A 1/2 | N/A 1.97 in | N/A .97 in | N/A .56 in | N/A 1 1/16 in | N/A .47 in |
| 12-12R T2HF | N/A Tube to BSPP | N/A 3/4 in | N/A 3/4 | N/A 2.09 in | N/A .97 in | N/A .63 in | N/A 1 5/16 in | N/A .58 in |
| 16-16R T2HF | N/A Tube to BSPP | N/A 1 in | N/A 1 | N/A 2.53 in | N/A 1.22 in | N/A .72 in | N/A 1 5/8 in | N/A .80 in |
| 2MA2R | N/A Tube to BSPP | N/A 1/8 in | N/A 1/8 | N/A 1.09 in | N/A .53 in | N/A .28 in | N/A 9/16 in | N/A .05 in |
| 2MA4R | N/A Tube to BSPP | N/A 1/8 in | N/A 1/4 | N/A 1.31 in | N/A .53 in | N/A .44 in | N/A 3/4 in | N/A .05 in |
| 4MA2R | N/A Tube to BSPP | N/A 1/4 in | N/A 1/8 | N/A 1.19 in | N/A .63 in | N/A .28 in | N/A 9/16 in | N/A .16 in |
| 4MA4R | N/A Tube to BSPP | N/A 1/4 in | N/A 1/4 | N/A 1.50 in | N/A .63 in | N/A .44 in | N/A 3/4 in | N/A .18 in |
| 6MA2R | N/A Tube to BSPP | N/A 3/8 in | N/A 1/8 | N/A 1.34 in | N/A .69 in | N/A .28 in | N/A 3/4 in | N/A .05 in |
| 6MA4R | N/A Tube to BSPP | N/A 3/8 in | N/A 1/4 | N/A 1.47 in | N/A .69 in | N/A .44 in | N/A 3/4 in | N/A .25 in |
| 6MA6R | N/A Tube to BSPP | N/A 3/8 in | N/A 3/8 | N/A 1.50 in | N/A .69 in | N/A .44 in | N/A 7/8 in | N/A .28 in |
| 6MA8R | N/A Tube to BSPP | N/A 3/8 in | N/A 1/2 | N/A 1.69 in | N/A .69 in | N/A .56 in | N/A 1 1/16 in | N/A .28 in |
| 8MA4R | N/A Tube to BSPP | N/A 1/2 in | N/A 1/4 | N/A 1.69 in | N/A .91 in | N/A .44 in | N/A 3/4 in | N/A .25 in |
| 8MA6R | N/A Tube to BSPP | N/A 1/2 in | N/A 3/8 | N/A 1.72 in | N/A .91 in | N/A .44 in | N/A 7/8 in | N/A .31 in |
| 8MA8R | N/A Tube to BSPP | N/A 1/2 in | N/A 1/2 | N/A 1.94 in | N/A .91 in | N/A .56 in | N/A 1 1/16 in | N/A .39 in |