Item # |
Tubing O.D. |
Connection |
Pressure |
Orifice |
Micron Size |
A |
B |
C |
D Hex |
Body Hex |
Cover Gland Torque |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 8MP7-MAFL-35/65-SS | N/A 1/2 | N/A 1/2 MPI™ | N/A 15000 psi1035 bar | N/A .250 in | N/A 35/65 | N/A 5.99 in | N/A 2.69 in | N/A .69 in | N/A 1 3/16 in | N/A 1 3/8 in | N/A 140 ft·lb |
| 8MP7-MAFL-5/10-SS | N/A 1/2 | N/A 1/2 MPI™ | N/A 15000 psi1035 bar | N/A .250 in | N/A 5/10 | N/A 5.99 in | N/A 2.69 in | N/A .69 in | N/A 1 3/16 in | N/A 1 3/8 in | N/A 140 ft·lb |
| 8MP7-MAFL-10/35-SS | N/A 1/2 | N/A 1/2 MPI™ | N/A 15000 psi1035 bar | N/A .250 in | N/A 10/35 | N/A 5.99 in | N/A 2.69 in | N/A .69 in | N/A 1 3/16 in | N/A 1 3/8 in | N/A 140 ft·lb |
| 9MP7-MAFL-35/65-SS | N/A 9/16 | N/A 9/16 MPI™ | N/A 15000 psi1035 bar | N/A .250 in | N/A 35/65 | N/A 5.99 in | N/A 2.69 in | N/A .75 in | N/A 1 3/16 in | N/A 1 3/8 in | N/A 140 ft·lb |
| 9MP7-MAFL-5/10-SS | N/A 9/16 | N/A 9/16 MPI™ | N/A 15000 psi1035 bar | N/A .250 in | N/A 5/10 | N/A 5.99 in | N/A 2.69 in | N/A .75 in | N/A 1 3/16 in | N/A 1 3/8 in | N/A 140 ft·lb |
| 9MP7-MAFL-10/35-SS | N/A 9/16 | N/A 9/16 MPI™ | N/A 15000 psi1035 bar | N/A .250 in | N/A 10/35 | N/A 5.99 in | N/A 2.69 in | N/A .75 in | N/A 1 3/16 in | N/A 1 3/8 in | N/A 140 ft·lb |
| 8MP7-MAFL-35/65-2507 | N/A 1/2 | N/A 1/2 MPI™ | N/A 15000 psi1035 bar | N/A .250 in | N/A 35/65 | N/A 5.99 in | N/A 2.69 in | N/A .69 in | N/A 1 3/16 in | N/A 1 3/8 in | N/A 140 ft·lb |
| 8MP7-MAFL-5/10-2507 | N/A 1/2 | N/A 1/2 MPI™ | N/A 15000 psi1035 bar | N/A .250 in | N/A 5/10 | N/A 5.99 in | N/A 2.69 in | N/A .69 in | N/A 1 3/16 in | N/A 1 3/8 in | N/A 140 ft·lb |
| 8MP7-MAFL-10/35-2507 | N/A 1/2 | N/A 1/2 MPI™ | N/A 15000 psi1035 bar | N/A .250 in | N/A 10/35 | N/A 5.99 in | N/A 2.69 in | N/A .69 in | N/A 1 3/16 in | N/A 1 3/8 in | N/A 140 ft·lb |
| 9MP7-MAFL-35/65-2507 | N/A 9/16 | N/A 9/16 MPI™ | N/A 15000 psi1035 bar | N/A .250 in | N/A 35/65 | N/A 5.99 in | N/A 2.69 in | N/A .75 in | N/A 1 3/16 in | N/A 1 3/8 in | N/A 140 ft·lb |
| 9MP7-MAFL-5/10-2507 | N/A 9/16 | N/A 9/16 MPI™ | N/A 15000 psi1035 bar | N/A .250 in | N/A 5/10 | N/A 5.99 in | N/A 2.69 in | N/A .75 in | N/A 1 3/16 in | N/A 1 3/8 in | N/A 140 ft·lb |
| 9MP7-MAFL-10/35-2507 | N/A 9/16 | N/A 9/16 MPI™ | N/A 15000 psi1035 bar | N/A .250 in | N/A 10/35 | N/A 5.99 in | N/A 2.69 in | N/A .75 in | N/A 1 3/16 in | N/A 1 3/8 in | N/A 140 ft·lb |