COMPANY HEADER
Gauge valve and Bleed valve are designed to be used together. Bleed valve can be placed in any of the three possible outlet locations as desired.

NOTE:
  • For 2507 Super Duplex option, replace -SS with -2507.
  • XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • MAGV Series Single Block and Bleed Gauge Valve
    Unit of Measure
    1 

    Item #

    Pressure

    Connection

    Orifice

    A

    B

    C

    D

    E

    6MP7-MAGV-T-SS N/A 15000 psi N/A 3/8 MPI™ N/A .125 in N/A 3.63 in N/A 2.50 in N/A 1.25 in N/A 1.39 in N/A 1.25 in
    8MP7-MAGV-T-SS N/A 15000 psi N/A 1/2 MPI™ N/A .125 in N/A 4.70 in N/A 3.00 in N/A 1.50 in N/A 1.88 in N/A 1.75 in
    9MP7-MAGV-T-SS N/A 15000 psi N/A 9/16 MPI™ N/A .125 in N/A 4.70 in N/A 3.00 in N/A 1.50 in N/A 1.88 in N/A 1.75 in
    6MP7-MAGV-T-2507 N/A 15000 psi N/A 3/8 MPI™ N/A .125 in N/A 3.63 in N/A 2.50 in N/A 1.25 in N/A 1.39 in N/A 1.25 in
    8MP7-MAGV-T-2507 N/A 15000 psi N/A 1/2 MPI™ N/A .125 in N/A 4.70 in N/A 3.00 in N/A 1.50 in N/A 1.88 in N/A 1.75 in
    9MP7-MAGV-T-2507 N/A 15000 psi N/A 9/16 MPI™ N/A .125 in N/A 4.70 in N/A 3.00 in N/A 1.50 in N/A 1.88 in N/A 1.75 in
    Unit of Measure
    1