| Item # | Connection Type | A | C | W HEX | 
|---|---|---|---|---|
| 1-1 HBZ | N/A CPI™ to CPI™ | N/A .99 in | N/A .43 in | N/A 5/16 in | 
| 2-2 HBZ | N/A CPI™ to CPI™ | N/A 1.39 in | N/A .60 in | N/A 7/16 in | 
| 3-3 HBZ | N/A CPI™ to CPI™ | N/A 1.48 in | N/A .64 in | N/A 7/16 in | 
| 4-4 HBZ | N/A CPI™ to CPI™ | N/A 1.62 in | N/A .70 in | N/A 1/2 in | 
| 5-5 HBZ | N/A CPI™ to CPI™ | N/A 1.70 in | N/A .73 in | N/A 9/16 in | 
| 6-6 HBZ | N/A CPI™ to CPI™ | N/A 1.77 in | N/A .76 in | N/A 5/8 in | 
| 8-8 HBZ | N/A CPI™ to CPI™ | N/A 2.02 in | N/A .87 in | N/A 13/16 in | 
| 10-10 HBZ | N/A CPI™ to CPI™ | N/A 2.05 in | N/A .87 in | N/A 15/16 in | 
| 12-12 HBZ | N/A CPI™ to CPI™ | N/A 2.11 in | N/A .87 in | N/A 1 1/16 in | 
| 14-14 HBZ | N/A CPI™ to CPI™ | N/A 2.18 in | N/A .87 in | N/A 1 3/16 in | 
| 16-16 HBZ | N/A CPI™ to CPI™ | N/A 2.57 in | N/A 1.05 in | N/A 1 3/8 in | 
| 20-20 HBZ | N/A CPI™ to CPI™ | N/A 3.61 in | N/A 1.52 in | N/A 1 3/4 in | 
| 24-24 HBZ | N/A CPI™ to CPI™ | N/A 4.23 in | N/A 1.77 in | N/A 2 1/8 in | 
| 32-32 HBZ | N/A CPI™ to CPI™ | N/A 5.88 in | N/A 2.47 in | N/A 2 3/4 in | 
| 1SC1 | N/A A-LOK® to A-LOK® | N/A .99 in | N/A .43 in | N/A 5/16 in | 
| 2SC2 | N/A A-LOK® to A-LOK® | N/A 1.39 in | N/A .60 in | N/A 7/16 in | 
| 3SC3 | N/A A-LOK® to A-LOK® | N/A 1.48 in | N/A .64 in | N/A 7/16 in | 
| 4SC4 | N/A A-LOK® to A-LOK® | N/A 1.62 in | N/A .70 in | N/A 1/2 in | 
| 5SC5 | N/A A-LOK® to A-LOK® | N/A 1.70 in | N/A .73 in | N/A 9/16 in | 
| 6SC6 | N/A A-LOK® to A-LOK® | N/A 1.77 in | N/A .76 in | N/A 5/8 in | 
| 8SC8 | N/A A-LOK® to A-LOK® | N/A 2.02 in | N/A .87 in | N/A 13/16 in | 
| 10SC10 | N/A A-LOK® to A-LOK® | N/A 2.05 in | N/A .87 in | N/A 15/16 in | 
| 12SC12 | N/A A-LOK® to A-LOK® | N/A 2.11 in | N/A .87 in | N/A 1 1/16 in | 
| 14SC14 | N/A A-LOK® to A-LOK® | N/A 2.18 in | N/A .87 in | N/A 1 3/16 in | 
| 16SC16 | N/A A-LOK® to A-LOK® | N/A 2.57 in | N/A 1.05 in | N/A 1 3/8 in |