| Item # | Connection Type | T1 Tube O.D. | T2 Tube O.D. | A | C1 | C2 | W HEX | 
|---|---|---|---|---|---|---|---|
| HBZ 3-2 | N/A CPI™ to CPI™ | N/A 3.0 mm | N/A 2.0 mm | N/A 35.8 mm | N/A 15.3 mm | N/A 15.3 mm | N/A 12.0 mm | 
| HBZ 6-2 | N/A CPI™ to CPI™ | N/A 6.0 mm | N/A 2.0 mm | N/A 38.7 mm | N/A 17.7 mm | N/A 15.3 mm | N/A 14.0 mm | 
| HBZ 6-3 | N/A CPI™ to CPI™ | N/A 6.0 mm | N/A 3.0 mm | N/A 38.7 mm | N/A 17.7 mm | N/A 15.3 mm | N/A 14.0 mm | 
| HBZ 6-4 | N/A CPI™ to CPI™ | N/A 6.0 mm | N/A 4.0 mm | N/A 39.5 mm | N/A 17.7 mm | N/A 16.1 mm | N/A 14.0 mm | 
| HBZ 8-6 | N/A CPI™ to CPI™ | N/A 8.0 mm | N/A 6.0 mm | N/A 42.4 mm | N/A 18.6 mm | N/A 17.7 mm | N/A 15.0 mm | 
| HBZ 10-6 | N/A CPI™ to CPI™ | N/A 10.0 mm | N/A 6.0 mm | N/A 44.5 mm | N/A 19.5 mm | N/A 17.7 mm | N/A 18.0 mm | 
| HBZ 10-8 | N/A CPI™ to CPI™ | N/A 10.0 mm | N/A 8.0 mm | N/A 44.5 mm | N/A 19.5 mm | N/A 18.6 mm | N/A 18.0 mm | 
| HBZ 12-6 | N/A CPI™ to CPI™ | N/A 12.0 mm | N/A 6.0 mm | N/A 47.0 mm | N/A 22.0 mm | N/A 17.7 mm | N/A 22.0 mm | 
| HBZ 12-8 | N/A CPI™ to CPI™ | N/A 12.0 mm | N/A 8.0 mm | N/A 47.8 mm | N/A 22.0 mm | N/A 18.6 mm | N/A 22.0 mm | 
| HBZ 12-10 | N/A CPI™ to CPI™ | N/A 12.0 mm | N/A 10.0 mm | N/A 48.7 mm | N/A 22.0 mm | N/A 19.5 mm | N/A 22.0 mm | 
| HBZ 16-10 | N/A CPI™ to CPI™ | N/A 16.0 mm | N/A 10.0 mm | N/A 49.5 mm | N/A 22.0 mm | N/A 19.5 mm | N/A 24.0 mm | 
| HBZ 16-12 | N/A CPI™ to CPI™ | N/A 16.0 mm | N/A 12.0 mm | N/A 52.0 mm | N/A 22.0 mm | N/A 22.0 mm | N/A 24.0 mm | 
| HBZ 18-12 | N/A CPI™ to CPI™ | N/A 18.0 mm | N/A 12.0 mm | N/A 53.5 mm | N/A 22.0 mm | N/A 22.0 mm | N/A 27.0 mm | 
| HBZ 25-18 | N/A CPI™ to CPI™ | N/A 25.0 mm | N/A 18.0 mm | N/A 60.5 mm | N/A 26.5 mm | N/A 22.0 mm | N/A 35.0 mm | 
| HBZ 25-20 | N/A CPI™ to CPI™ | N/A 25.0 mm | N/A 20.0 mm | N/A 62.3 mm | N/A 26.5 mm | N/A 22.0 mm | N/A 35.0 mm | 
| M3RUM2 | N/A A-LOK® to A-LOK® | N/A 3.0 mm | N/A 2.0 mm | N/A 35.8 mm | N/A 15.3 mm | N/A 15.3 mm | N/A 12.0 mm | 
| M6RUM2 | N/A A-LOK® to A-LOK® | N/A 6.0 mm | N/A 2.0 mm | N/A 38.7 mm | N/A 17.7 mm | N/A 15.3 mm | N/A 14.0 mm | 
| M6RUM3 | N/A A-LOK® to A-LOK® | N/A 6.0 mm | N/A 3.0 mm | N/A 38.7 mm | N/A 17.7 mm | N/A 15.3 mm | N/A 14.0 mm | 
| M6RUM4 | N/A A-LOK® to A-LOK® | N/A 6.0 mm | N/A 4.0 mm | N/A 39.5 mm | N/A 17.7 mm | N/A 16.1 mm | N/A 14.0 mm | 
| M8RUM6 | N/A A-LOK® to A-LOK® | N/A 8.0 mm | N/A 6.0 mm | N/A 42.4 mm | N/A 18.6 mm | N/A 17.7 mm | N/A 15.0 mm | 
| M10RUM6 | N/A A-LOK® to A-LOK® | N/A 10.0 mm | N/A 6.0 mm | N/A 44.5 mm | N/A 19.5 mm | N/A 17.7 mm | N/A 18.0 mm | 
| M10RUM8 | N/A A-LOK® to A-LOK® | N/A 10.0 mm | N/A 8.0 mm | N/A 44.5 mm | N/A 19.5 mm | N/A 18.6 mm | N/A 18.0 mm | 
| M12RUM6 | N/A A-LOK® to A-LOK® | N/A 12.0 mm | N/A 6.0 mm | N/A 47.0 mm | N/A 22.0 mm | N/A 17.7 mm | N/A 22.0 mm | 
| M12RUM8 | N/A A-LOK® to A-LOK® | N/A 12.0 mm | N/A 8.0 mm | N/A 47.8 mm | N/A 22.0 mm | N/A 18.6 mm | N/A 22.0 mm | 
| M12RUM10 | N/A A-LOK® to A-LOK® | N/A 12.0 mm | N/A 10.0 mm | N/A 48.7 mm | N/A 22.0 mm | N/A 19.5 mm | N/A 22.0 mm |