Item # |
Connection Type |
T1 Tube O.D. |
T2 Tube O.D. |
A |
C1 |
C2 |
W HEX |
|---|---|---|---|---|---|---|---|
| 3RU2 | N/A A-LOK® to A-LOK® | N/A 3/16 in | N/A 1/8 in | N/A 1.44 in | N/A .64 in | N/A .60 in | N/A 7/16 in |
| 4RU1 | N/A A-LOK® to A-LOK® | N/A 1/4 in | N/A 1/16 in | N/A 1.38 in | N/A .70 in | N/A .43 in | N/A 1/2 in |
| 4RU2 | N/A A-LOK® to A-LOK® | N/A 1/4 in | N/A 1/8 in | N/A 1.52 in | N/A .70 in | N/A .60 in | N/A 1/2 in |
| 4RU3 | N/A A-LOK® to A-LOK® | N/A 1/4 in | N/A 3/16 in | N/A 1.55 in | N/A .70 in | N/A .64 in | N/A 1/2 in |
| 5RU2 | N/A A-LOK® to A-LOK® | N/A 5/16 in | N/A 1/8 in | N/A 1.58 in | N/A .73 in | N/A .60 in | N/A 9/16 in |
| 5RU4 | N/A A-LOK® to A-LOK® | N/A 5/16 in | N/A 1/4 in | N/A 1.67 in | N/A .73 in | N/A .70 in | N/A 9/16 in |
| 6RU1 | N/A A-LOK® to A-LOK® | N/A 3/8 in | N/A 1/16 in | N/A 1.44 in | N/A .76 in | N/A .43 in | N/A 5/8 in |
| 6RU2 | N/A A-LOK® to A-LOK® | N/A 3/8 in | N/A 1/8 in | N/A 1.61 in | N/A .76 in | N/A .60 in | N/A 5/8 in |
| 6RU4 | N/A A-LOK® to A-LOK® | N/A 3/8 in | N/A 1/4 in | N/A 1.71 in | N/A .76 in | N/A .70 in | N/A 5/8 in |
| 6RU5 | N/A A-LOK® to A-LOK® | N/A 3/8 in | N/A 5/16 in | N/A 1.75 in | N/A .76 in | N/A .73 in | N/A 5/8 in |
| 8RU2 | N/A A-LOK® to A-LOK® | N/A 1/2 in | N/A 1/8 in | N/A 1.75 in | N/A .87 in | N/A .60 in | N/A 13/16 in |
| 8RU4 | N/A A-LOK® to A-LOK® | N/A 1/2 in | N/A 1/4 in | N/A 1.85 in | N/A .87 in | N/A .70 in | N/A 13/16 in |
| 8RU6 | N/A A-LOK® to A-LOK® | N/A 1/2 in | N/A 3/8 in | N/A 1.91 in | N/A .87 in | N/A .76 in | N/A 13/16 in |
| 10RU6 | N/A A-LOK® to A-LOK® | N/A 5/8 in | N/A 3/8 in | N/A 1.94 in | N/A .87 in | N/A .76 in | N/A 15/16 in |
| 10RU8 | N/A A-LOK® to A-LOK® | N/A 5/8 in | N/A 1/2 in | N/A 2.05 in | N/A .87 in | N/A .87 in | N/A 15/16 in |
| 12RU4 | N/A A-LOK® to A-LOK® | N/A 3/4 in | N/A 1/4 in | N/A 1.95 in | N/A .87 in | N/A .70 in | N/A 1 1/16 in |
| 12RU6 | N/A A-LOK® to A-LOK® | N/A 3/4 in | N/A 3/8 in | N/A 2.00 in | N/A .87 in | N/A .76 in | N/A 1 1/16 in |
| 12RU8 | N/A A-LOK® to A-LOK® | N/A 3/4 in | N/A 1/2 in | N/A 2.11 in | N/A .87 in | N/A .87 in | N/A 1 1/16 in |
| 12RU10 | N/A A-LOK® to A-LOK® | N/A 3/4 in | N/A 5/8 in | N/A 2.11 in | N/A .87 in | N/A .87 in | N/A 1 1/16 in |
| 16RU8 | N/A A-LOK® to A-LOK® | N/A 1 in | N/A 1/2 in | N/A 2.39 in | N/A 1.05 in | N/A .87 in | N/A 1 3/8 in |
| 16RU12 | N/A A-LOK® to A-LOK® | N/A 1 in | N/A 3/4 in | N/A 2.39 in | N/A 1.05 in | N/A .87 in | N/A 1 3/8 in |