Item # |
Connection Type |
Tube O.D. |
L1 |
C1 |
L2 |
C2 |
W HEX |
|---|---|---|---|---|---|---|---|
| 8-4 ELZ | N/A A-LOK® to A-LOK® | N/A 1/2-1/4 | N/A 1.02 in | N/A 1.42 in | N/A .96 in | N/A 1.25 in | N/A 13/16 in |
| 8-5 ELZ | N/A A-LOK® to A-LOK® | N/A 1/2-5/16 | N/A 1.02 in | N/A 1.42 in | N/A .99 in | N/A 1.28 in | N/A 13/16 in |
| 8-6 ELZ | N/A A-LOK® to A-LOK® | N/A 1/2-3/8 | N/A 1.02 in | N/A 1.42 in | N/A 1.02 in | N/A 1.31 in | N/A 13/16 in |
| 10-6 ELZ | N/A A-LOK® to A-LOK® | N/A 5/8-3/8 | N/A 1.10 in | N/A 1.50 in | N/A 1.10 in | N/A 1.39 in | N/A 15/16 in |
| 10-8 ELZ | N/A A-LOK® to A-LOK® | N/A 5/8-1/2 | N/A 1.10 in | N/A 1.50 in | N/A 1.10 in | N/A 1.50 in | N/A 15/16 in |
| 12-4 ELZ | N/A A-LOK® to A-LOK® | N/A 3/4-1/4 | N/A 1.16 in | N/A 1.56 in | N/A 1.10 in | N/A 1.39 in | N/A 1 1/16 in |
| 12-6 ELZ | N/A A-LOK® to A-LOK® | N/A 3/4-3/8 | N/A 1.16 in | N/A 1.56 in | N/A 1.16 in | N/A 1.45 in | N/A 1 1/16 in |
| 12-8 ELZ | N/A A-LOK® to A-LOK® | N/A 3/4-1/2 | N/A 1.16 in | N/A 1.56 in | N/A 1.16 in | N/A 1.56 in | N/A 1 1/16 in |
| 14-4 ELZ | N/A A-LOK® to A-LOK® | N/A 7/8-1/4 | N/A 1.36 in | N/A 1.76 in | N/A 1.30 in | N/A 1.59 in | N/A 1 3/8 in |
| 16-8 ELZ | N/A A-LOK® to A-LOK® | N/A 1/1/2002 | N/A 1.45 in | N/A 1.94 in | N/A 1.36 in | N/A 1.76 in | N/A 1 3/8 in |
| 16-12 ELZ | N/A A-LOK® to A-LOK® | N/A 1/3/2004 | N/A 1.45 in | N/A 1.94 in | N/A 1.36 in | N/A 1.76 in | N/A 1 3/8 in |