| Item # | Connection Type | T1 Tube O.D. | T2 Tube O.D. | A | C1 | C2 | L1 | L2 | W HEX | Bulkhead Hole Drill Size | Maximum Bulkhead Thickness | 
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1-1 WBZ | N/A CPI™ to CPI™ | N/A 1/16 in | N/A 1/16 in | N/A 1.26 in | N/A .44 in | N/A .69 in | N/A .41 in | N/A .53 in | N/A 5/16 in | N/A 13/64 in | N/A 1/8 in | 
| 2-2 WBZ | N/A CPI™ to CPI™ | N/A 1/8 in | N/A 1/8 in | N/A 2.01 in | N/A .60 in | N/A 1.23 in | N/A .53 in | N/A .97 in | N/A 1/2 in | N/A 21/64 in | N/A 1/2 in | 
| 2-4 WBZ | N/A CPI™ to CPI™ | N/A 1/8 in | N/A 1/4 in | N/A 2.17 in | N/A .60 in | N/A 1.33 in | N/A .59 in | N/A 1.03 in | N/A 5/8 in | N/A 29/64 in | N/A 17/32 in | 
| 3-3 WBZ | N/A CPI™ to CPI™ | N/A 3/16 in | N/A 3/16 in | N/A 2.12 in | N/A .64 in | N/A 1.27 in | N/A .59 in | N/A 1.00 in | N/A 9/16 in | N/A 25/64 in | N/A 1/2 in | 
| 4-2 WBZ | N/A CPI™ to CPI™ | N/A 1/4 in | N/A 1/8 in | N/A 2.18 in | N/A .70 in | N/A 1.23 in | N/A .66 in | N/A .97 in | N/A 1/2 in | N/A 21/64 in | N/A 1/2 in | 
| 4-4 WBZ | N/A CPI™ to CPI™ | N/A 1/4 in | N/A 1/4 in | N/A 2.28 in | N/A .70 in | N/A 1.33 in | N/A .66 in | N/A 1.03 in | N/A 5/8 in | N/A 29/64 in | N/A 17/32 in | 
| 5-5 WBZ | N/A CPI™ to CPI™ | N/A 5/16 in | N/A 5/16 in | N/A 2.40 in | N/A .73 in | N/A 1.41 in | N/A .69 in | N/A 1.12 in | N/A 11/16 in | N/A 33/64 in | N/A 9/16 in | 
| 6-6 WBZ | N/A CPI™ to CPI™ | N/A 3/8 in | N/A 3/8 in | N/A 2.46 in | N/A .76 in | N/A 1.45 in | N/A .72 in | N/A 1.16 in | N/A 3/4 in | N/A 37/64 in | N/A 9/16 in | 
| 8-8 WBZ | N/A CPI™ to CPI™ | N/A 1/2 in | N/A 1/2 in | N/A 2.80 in | N/A .87 in | N/A 1.65 in | N/A .75 in | N/A 1.25 in | N/A 15/16 in | N/A 49/64 in | N/A 19/32 in | 
| 10-10 WBZ | N/A CPI™ to CPI™ | N/A 5/8 in | N/A 5/8 in | N/A 2.87 in | N/A .87 in | N/A 1.68 in | N/A .78 in | N/A 1.28 in | N/A 1 1/16 in | N/A 57/64 in | N/A 19/32 in | 
| 12-12 WBZ | N/A CPI™ to CPI™ | N/A 3/4 in | N/A 3/4 in | N/A 3.12 in | N/A .87 in | N/A 1.87 in | N/A .84 in | N/A 1.47 in | N/A 1 3/16 in | N/A 1 1/64 in | N/A 25/32 in | 
| 14-14 WBZ | N/A CPI™ to CPI™ | N/A 7/8 in | N/A 7/8 in | N/A 3.34 in | N/A .87 in | N/A 2.09 in | N/A .84 in | N/A 1.69 in | N/A 1 3/8 in | N/A 1 9/64 in | N/A 15/16 in | 
| 16-16 WBZ | N/A CPI™ to CPI™ | N/A 1 in | N/A 1 in | N/A 3.79 in | N/A 1.05 in | N/A 2.27 in | N/A 1.03 in | N/A 1.78 in | N/A 1 5/8 in | N/A 1 21/64 in | N/A 15/16 in | 
| 1BC1 | N/A A-LOK® to A-LOK® | N/A 1/16 in | N/A 1/16 in | N/A 1.26 in | N/A .44 in | N/A .69 in | N/A .41 in | N/A .53 in | N/A 5/16 in | N/A 13/64 in | N/A 1/8 in | 
| 2BC2 | N/A A-LOK® to A-LOK® | N/A 1/8 in | N/A 1/8 in | N/A 2.01 in | N/A .60 in | N/A 1.23 in | N/A .53 in | N/A .97 in | N/A 1/2 in | N/A 21/64 in | N/A 1/2 in | 
| 2BC4 | N/A A-LOK® to A-LOK® | N/A 1/8 in | N/A 1/4 in | N/A 2.17 in | N/A .60 in | N/A 1.33 in | N/A .59 in | N/A 1.03 in | N/A 5/8 in | N/A 29/64 in | N/A 17/32 in | 
| 3BC3 | N/A A-LOK® to A-LOK® | N/A 3/16 in | N/A 3/16 in | N/A 2.12 in | N/A .64 in | N/A 1.27 in | N/A .59 in | N/A 1.00 in | N/A 9/16 in | N/A 25/64 in | N/A 1/2 in | 
| 4BC2 | N/A A-LOK® to A-LOK® | N/A 1/4 in | N/A 1/8 in | N/A 2.18 in | N/A .70 in | N/A 1.23 in | N/A .66 in | N/A .97 in | N/A 1/2 in | N/A 21/64 in | N/A 1/2 in | 
| 4BC4 | N/A A-LOK® to A-LOK® | N/A 1/4 in | N/A 1/4 in | N/A 2.28 in | N/A .70 in | N/A 1.33 in | N/A .66 in | N/A 1.03 in | N/A 5/8 in | N/A 29/64 in | N/A 17/32 in | 
| 5BC5 | N/A A-LOK® to A-LOK® | N/A 5/16 in | N/A 5/16 in | N/A 2.40 in | N/A .73 in | N/A 1.41 in | N/A .69 in | N/A 1.12 in | N/A 11/16 in | N/A 33/64 in | N/A 9/16 in | 
| 6BC6 | N/A A-LOK® to A-LOK® | N/A 3/8 in | N/A 3/8 in | N/A 2.46 in | N/A .76 in | N/A 1.45 in | N/A .72 in | N/A 1.16 in | N/A 3/4 in | N/A 37/64 in | N/A 9/16 in | 
| 8BC8 | N/A A-LOK® to A-LOK® | N/A 1/2 in | N/A 1/2 in | N/A 2.80 in | N/A .87 in | N/A 1.65 in | N/A .75 in | N/A 1.25 in | N/A 15/16 in | N/A 49/64 in | N/A 19/32 in | 
| 10BC10 | N/A A-LOK® to A-LOK® | N/A 5/8 in | N/A 5/8 in | N/A 2.87 in | N/A .87 in | N/A 1.68 in | N/A .78 in | N/A 1.28 in | N/A 1 1/16 in | N/A 57/64 in | N/A 19/32 in | 
| 12BC12 | N/A A-LOK® to A-LOK® | N/A 3/4 in | N/A 3/4 in | N/A 3.12 in | N/A .87 in | N/A 1.87 in | N/A .84 in | N/A 1.47 in | N/A 1 3/16 in | N/A 1 1/64 in | N/A 25/32 in | 
| 14BC14 | N/A A-LOK® to A-LOK® | N/A 7/8 in | N/A 7/8 in | N/A 3.34 in | N/A .87 in | N/A 2.09 in | N/A .84 in | N/A 1.69 in | N/A 1 3/8 in | N/A 1 9/64 in | N/A 15/16 in |