| Item # | Connection Type | NPT Pipe Thread | A | C | R | W HEX | 
|---|---|---|---|---|---|---|
| 8MSC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.93 in | N/A .87 in | N/A .76 in | N/A 7/8 in | 
| 8MSC12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1 1/16 in | 
| 8MSC16N | N/A A-LOK® to NPT | N/A 1 | N/A 2.28 in | N/A .87 in | N/A .94 in | N/A 1 3/8 in | 
| 10MSC6N | N/A A-LOK® to NPT | N/A 3/8 | N/A 1.74 in | N/A .87 in | N/A .56 in | N/A 15/16 in | 
| 10MSC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.93 in | N/A .87 in | N/A .76 in | N/A 15/16 in | 
| 10MSC12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1 1/16 in | 
| 12MSC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.99 in | N/A .87 in | N/A .76 in | N/A 1 1/16 in | 
| 12MSC12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1 1/16 in | 
| 12MSC16N | N/A A-LOK® to NPT | N/A 1 | N/A 2.28 in | N/A .87 in | N/A .94 in | N/A 1 3/8 in | 
| 14MSC12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1 3/16 in | 
| 14MSC16N | N/A A-LOK® to NPT | N/A 1 | N/A 2.28 in | N/A .87 in | N/A .94 in | N/A 1 3/8 in | 
| 16MSC8N | N/A A-LOK® to NPT | N/A 1/2 | N/A 2.27 in | N/A 1.05 in | N/A .76 in | N/A 1 3/8 in | 
| 16MSC12N | N/A A-LOK® to NPT | N/A 3/4 | N/A 2.27 in | N/A 1.05 in | N/A .75 in | N/A 1 3/8 in | 
| 16MSC16N | N/A A-LOK® to NPT | N/A 1 | N/A 2.46 in | N/A 1.05 in | N/A .94 in | N/A 1 3/8 in | 
| 20MSC20N | N/A A-LOK® to NPT | N/A 1 1/4 | N/A 3.03 in | N/A 1.52 in | N/A .97 in | N/A 1 3/4 in | 
| 24MSC24N | N/A A-LOK® to NPT | N/A 1 1/2 | N/A 3.50 in | N/A 1.77 in | N/A 1.00 in | N/A 2 1/8 in | 
| 32MSC32N | N/A A-LOK® to NPT | N/A 2 | N/A 4.47 in | N/A 2.47 in | N/A 1.04 in | N/A 2 3/4 in |