| Item # | Connection Type | NPT Pipe Thread | A | C | L | R | W HEX | 
|---|---|---|---|---|---|---|---|
| 1-1 FH2BZ | N/A CPI™ to NPT | N/A 1/16 | N/A 1.19 in | N/A .68 in | N/A .53 in | N/A .38 in | N/A 5/16 in | 
| 1-2 FH2BZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.27 in | N/A .68 in | N/A .53 in | N/A .38 in | N/A 7/16 in | 
| 2-2 FH2BZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.83 in | N/A 1.23 in | N/A .97 in | N/A .38 in | N/A 1/2 in | 
| 3-2 FH2BZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.89 in | N/A 1.26 in | N/A 1.00 in | N/A .38 in | N/A 9/16 in | 
| 4-2 FH2BZ | N/A CPI™ to NPT | N/A 1/8 | N/A 1.95 in | N/A 1.31 in | N/A 1.02 in | N/A .38 in | N/A 5/8 in | 
| 4-4 FH2BZ | N/A CPI™ to NPT | N/A 1/4 | N/A 2.13 in | N/A 1.31 in | N/A 1.02 in | N/A .56 in | N/A 5/8 in | 
| 4-6 FH2BZ | N/A CPI™ to NPT | N/A 3/8 | N/A 2.16 in | N/A 1.31 in | N/A 1.02 in | N/A .56 in | N/A 11/16 in | 
| 4-8 FH2BZ | N/A CPI™ to NPT | N/A 1/2 | N/A 2.37 in | N/A 1.31 in | N/A 1.02 in | N/A .76 in | N/A 7/8 in | 
| 5-2 FH2BZ | N/A CPI™ to NPT | N/A 1/8 | N/A 2.08 in | N/A 1.42 in | N/A 1.12 in | N/A .38 in | N/A 11/16 in | 
| 5-4 FH2BZ | N/A CPI™ to NPT | N/A 1/4 | N/A 2.27 in | N/A 1.42 in | N/A 1.12 in | N/A .56 in | N/A 11/16 in | 
| 6-2 FH2BZ | N/A CPI™ to NPT | N/A 1/8 | N/A 2.08 in | N/A 1.44 in | N/A 1.15 in | N/A .38 in | N/A 3/4 in | 
| 6-4 FH2BZ | N/A CPI™ to NPT | N/A 1/4 | N/A 2.27 in | N/A 1.44 in | N/A 1.15 in | N/A .56 in | N/A 3/4 in | 
| 6-6 FH2BZ | N/A CPI™ to NPT | N/A 3/8 | N/A 2.27 in | N/A 1.44 in | N/A 1.15 in | N/A .56 in | N/A 3/4 in | 
| 6-8 FH2BZ | N/A CPI™ to NPT | N/A 1/2 | N/A 2.48 in | N/A 1.44 in | N/A 1.15 in | N/A .76 in | N/A 7/8 in | 
| 8-4 FH2BZ | N/A CPI™ to NPT | N/A 1/4 | N/A 2.49 in | N/A 1.65 in | N/A 1.25 in | N/A .56 in | N/A 15/16 in | 
| 8-6 FH2BZ | N/A CPI™ to NPT | N/A 3/8 | N/A 2.49 in | N/A 1.65 in | N/A 1.25 in | N/A .56 in | N/A 15/16 in | 
| 8-8 FH2BZ | N/A CPI™ to NPT | N/A 1/2 | N/A 2.71 in | N/A 1.65 in | N/A 1.25 in | N/A .76 in | N/A 15/16 in | 
| 8-12 FH2BZ | N/A CPI™ to NPT | N/A 3/4 | N/A 2.72 in | N/A 1.65 in | N/A 1.25 in | N/A .75 in | N/A 1 1/8 in | 
| 10-6 FH2BZ | N/A CPI™ to NPT | N/A 3/8 | N/A 2.63 in | N/A 1.68 in | N/A 1.28 in | N/A .56 in | N/A 1 1/16 in | 
| 10-8 FH2BZ | N/A CPI™ to NPT | N/A 1/2 | N/A 2.82 in | N/A 1.68 in | N/A 1.28 in | N/A .76 in | N/A 1 1/16 in | 
| 12-8 FH2BZ | N/A CPI™ to NPT | N/A 1/2 | N/A 3.00 in | N/A 1.87 in | N/A 1.47 in | N/A .76 in | N/A 1 3/16 in | 
| 12-12 FH2BZ | N/A CPI™ to NPT | N/A 3/4 | N/A 3.00 in | N/A 1.87 in | N/A 1.47 in | N/A .75 in | N/A 1 3/16 in | 
| 14-12 FH2BZ | N/A CPI™ to NPT | N/A 3/4 | N/A 3.31 in | N/A 2.09 in | N/A 1.69 in | N/A .75 in | N/A 1 3/8 in | 
| 16-12 FH2BZ | N/A CPI™ to NPT | N/A 3/4 | N/A 3.54 in | N/A 2.27 in | N/A 1.78 in | N/A .75 in | N/A 1 5/8 in | 
| 16-16 FH2BZ | N/A CPI™ to NPT | N/A 1 | N/A 3.72 in | N/A 2.27 in | N/A 1.78 in | N/A .94 in | N/A 1 5/8 in |