| Item # | Connection Type | Tube O.D. | BSPP Thread | A | C | R | X | W HEX | 
|---|---|---|---|---|---|---|---|---|
| FBZ 2-1/8R | N/A CPI™ to BSPP | N/A 2.0 mm | N/A 1/8 | N/A 28.4 mm | N/A 15.3 mm | N/A 7.1 mm | N/A 14.0 mm | N/A 13.7 mm | 
| FBZ 3-1/8R | N/A CPI™ to BSPP | N/A 3.0 mm | N/A 1/8 | N/A 30.0 mm | N/A 15.3 mm | N/A 7.1 mm | N/A 13.7 mm | N/A 14.0 mm | 
| FBZ 3-1/4R | N/A CPI™ to BSPP | N/A 3.0 mm | N/A 1/4 | N/A 35.3 mm | N/A 15.3 mm | N/A 11.2 mm | N/A 17.8 mm | N/A 19.0 mm | 
| FBZ 6-1/8R | N/A CPI™ to BSPP | N/A 6.0 mm | N/A 1/8 | N/A 32.5 mm | N/A 17.7 mm | N/A 7.1 mm | N/A 13.7 mm | N/A 14.0 mm | 
| FBZ 6-1/4R | N/A CPI™ to BSPP | N/A 6.0 mm | N/A 1/4 | N/A 37.7 mm | N/A 17.7 mm | N/A 11.2 mm | N/A 17.8 mm | N/A 19.0 mm | 
| FBZ 6-3/8R | N/A CPI™ to BSPP | N/A 6.0 mm | N/A 3/8 | N/A 39.0 mm | N/A 17.7 mm | N/A 11.2 mm | N/A 21.8 mm | N/A 22.0 mm | 
| FBZ 6-1/2R | N/A CPI™ to BSPP | N/A 6.0 mm | N/A 1/2 | N/A 45.6 mm | N/A 17.7 mm | N/A 14.2 mm | N/A 25.7 mm | N/A 27.0 mm | 
| FBZ 8-1/8R | N/A CPI™ to BSPP | N/A 8.0 mm | N/A 1/8 | N/A 33.1 mm | N/A 18.6 mm | N/A 7.1 mm | N/A 15.0 mm | N/A 13.7 mm | 
| FBZ 8-1/4R | N/A CPI™ to BSPP | N/A 8.0 mm | N/A 1/4 | N/A 38.5 mm | N/A 18.6 mm | N/A 11.2 mm | N/A 17.8 mm | N/A 19.0 mm | 
| FBZ 8-3/8R | N/A CPI™ to BSPP | N/A 8.0 mm | N/A 3/8 | N/A 39.8 mm | N/A 18.6 mm | N/A 11.2 mm | N/A 21.8 mm | N/A 22.0 mm | 
| FBZ 8-1/2R | N/A CPI™ to BSPP | N/A 8.0 mm | N/A 1/2 | N/A 45.6 mm | N/A 18.6 mm | N/A 14.2 mm | N/A 25.7 mm | N/A 27.0 mm | 
| FBZ 10-1/4R | N/A CPI™ to BSPP | N/A 10.0 mm | N/A 1/4 | N/A 39.4 mm | N/A 19.5 mm | N/A 11.2 mm | N/A 17.8 mm | N/A 19.0 mm | 
| FBZ 10-3/8R | N/A CPI™ to BSPP | N/A 10.0 mm | N/A 3/8 | N/A 40.6 mm | N/A 19.5 mm | N/A 11.2 mm | N/A 21.8 mm | N/A 22.0 mm | 
| FBZ 10-1/2R | N/A CPI™ to BSPP | N/A 10.0 mm | N/A 1/2 | N/A 46.5 mm | N/A 19.5 mm | N/A 14.2 mm | N/A 25.7 mm | N/A 27.0 mm | 
| FBZ 12-1/4R | N/A CPI™ to BSPP | N/A 12.0 mm | N/A 1/4 | N/A 42.6 mm | N/A 22.0 mm | N/A 11.2 mm | N/A 17.8 mm | N/A 22.0 mm | 
| FBZ 12-3/8R | N/A CPI™ to BSPP | N/A 12.0 mm | N/A 3/8 | N/A 43.1 mm | N/A 22.0 mm | N/A 11.2 mm | N/A 21.8 mm | N/A 22.0 mm | 
| FBZ 12-1/2R | N/A CPI™ to BSPP | N/A 12.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 14.2 mm | N/A 25.7 mm | N/A 27.0 mm | 
| FBZ 12-3/4R | N/A CPI™ to BSPP | N/A 12.0 mm | N/A 3/4 | N/A 52.8 mm | N/A 22.0 mm | N/A 16.0 mm | N/A 31.8 mm | N/A 35.0 mm | 
| FBZ 16-3/8R | N/A CPI™ to BSPP | N/A 16.0 mm | N/A 3/8 | N/A 43.5 mm | N/A 22.0 mm | N/A 11.2 mm | N/A 22.0 mm | N/A 21.8 mm | 
| FBZ 16-1/2R | N/A CPI™ to BSPP | N/A 16.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 14.2 mm | N/A 26.0 mm | N/A 27.0 mm | 
| FBZ 18-1/2R | N/A CPI™ to BSPP | N/A 18.0 mm | N/A 1/2 | N/A 49.0 mm | N/A 22.0 mm | N/A 14.2 mm | N/A 26.0 mm | N/A 27.0 mm | 
| FBZ 18-3/4R | N/A CPI™ to BSPP | N/A 18.0 mm | N/A 3/4 | N/A 53.1 mm | N/A 22.0 mm | N/A 16.0 mm | N/A 35.0 mm | N/A 32.0 mm | 
| FBZ 20-1/2R | N/A CPI™ to BSPP | N/A 20.0 mm | N/A 1/2 | N/A 50.5 mm | N/A 22.0 mm | N/A 14.2 mm | N/A 30.0 mm | N/A 25.7 mm | 
| FBZ 20-3/4R | N/A CPI™ to BSPP | N/A 20.0 mm | N/A 3/4 | N/A 52.8 mm | N/A 22.0 mm | N/A 16.0 mm | N/A 32.0 mm | N/A 35.0 mm | 
| FBZ 22-3/4R | N/A CPI™ to BSPP | N/A 22.0 mm | N/A 3/4 | N/A 52.8 mm | N/A 22.0 mm | N/A 16.0 mm | N/A 32.0 mm | N/A 35.0 mm |