Connection Type | 
                                                                        N/A Socket x Adapter | 
                                                                                Type | 
                                                                        N/A 1 | 
                                                                                Tube O.D. | 
                                                                        N/A 3/8 in | 
                                                                                Pipe Size | 
                                                                        N/A 1/4 in | 
                                                                                Pipe Size O.D. | 
                                                                        N/A .54 in | 
                                                                                R Bore | 
                                                                        N/A .30 in | 
                                                                                X Dia. | 
                                                                        N/A .63 in | 
                                                                                L | 
                                                                        N/A .56 in | 
                                                                                B | 
                                                                        N/A .34 in | 
                                                                                E Bore | 
                                                                        N/A .30 in | 
                                                                                Work. Press. | 
                                                                        N/A 8100 psi | 
                                                                                Features | 
                                                                        
                                                                                    
                                                                                        N/A
                                                                                          HCT offers these advantages: The material used in Parker Hannifin instrumentation fitting components is 316 stainless steel as specified and referenced in Section III of the ASME Boiler and Pressure Vessel code.  | 
                                                    
                                                                                Assembly | 
                                                                        
                                                                                    
                                                                                        N/A
                                                                                          The codes applicable to the welding of socket weld fittings require that the tube be inserted into the socket until bottomed against the stop. The tube is then to be backed out approximately 1/16 of an inch and then welded. If the tube is not backed out, but welded when against a flat bottom stop, the contraction of the weld fillet and fitting socket can combine to produce a static stress on the weld. During thermal transients, the fitting and the portion of the tube within the fitting may experience a differential rate of heating or cooling, again adding to the stress level in the weld.  | 
                                                    
                                                                                Tacking | 
                                                                        
                                                                                    
                                                                                        N/A
                                                                                          If the weld joint is to be “tacked” before welding, it is recommended that the “tack” weld build-up be held to a minimum. Excessive build-up on the “tack” may cause an interrupted final bead and a stress riser or lack of complete fusion.  | 
                                                    
                                                                                Backing Gas | 
                                                                        
                                                                                    
                                                                                        N/A
                                                                                          Backing gas is an inert (no active properties) gas used to flood the interior of the fittings and tube system during welding. It serves the same purpose internally as the shielding gas used in TIG or MIG welding. By reducing the interior oxygen level to as low as practicable, it also serves to control the combustion of contaminates that could affect weld quality. When a backing gas is not used and nearly 100% weld penetration is achieved, blisters will tend to form on the internal tube wall. This will result in scale which may later break loose. Therefore, in 0.050 wall or thinner tube or where the wall thickness is such that the selected weld process may burn through, the use of a backing gas is required. In most cases the backing gas will be argon or helium connected to the system through a control regulator. Flow rates, while small, should be high enough to purge the system. Welds should be made in downstream sequence from the gas connection. Note that the entire system should be purged to insure that there are no openings that will allow air to be drawn into the system. The use of backing gas, while often not mandatory, will give a better weld joint. This is because the effects of contaminate combustion by-products are eliminated and because the welds are made and cooled under a shielded atmosphere, thus eliminating internal scaling or blistering.  | 
                                                    
                                                                                Welding Methods Arc Polarity | 
                                                                        
                                                                                    
                                                                                        N/A
                                                                                          When welding Weld-lok® fittings, best results will be obtained by the following arc polarities: TIG – Direct Current, straight polarity MIG – Direct Current, reverse polarity STICK - Polarity dependent on rod used.  |