| Connection Type | N/A Tube Stub to NPT | 
| MPI™ Tube Stub | N/A 9/16 | 
| Male NPT End | N/A 3/8 | 
| A | N/A 3.01 in | 
| B | N/A .57 in | 
| NPT Thread | N/A 3/8-18 | 
| W HEX | N/A 3/4 in | 
| Features | N/A
                                                                                          Every MPI™ Fitting has the features shown below: 
 | 
| Materials and Identification | N/A
                                                                                          Standard MPI™ Fittings and Valves are made of Heat Code Traceable 316 SS or optional 2507 Super Duplex materials. Tubing and fitting materials should be selected based on compatibility with the fluid or gas media. Part numbers for MPI™ Fittings use symbols that identify their style, size, and composition. 2507 material is easily identified by a groove in the gland nut hex. | 
| Engineering Standards Used | N/A
                                                                                          Parker Hannifin has designed all fittings and valves using the following ASME Standards and associated Safety Factors: ASME B31.1 Power Piping ASME B31.3 Process Piping | 
| Assembly | N/A MPI™ Fittings are assembled with standard hand tools up to 3/4" size. 1-1/2 turns past finger tight is all that is needed, 3/4 and 1 inch 316 SS tubing and 3/4 and 1 inch 2507 Tubing must be hydraulically preset. Note: All sizes can be hydraulically preset using the Parker Preset Tooling. | 
| Dedication to Quality | N/A Our resources and vast product line are available through our worldwide distribution network. For more information regarding our products and services, please contact your authorized Parker Instrumentation Distributor. | 
