| Connection Type | N/A MNPT to MNPT | 
| NPT Thread Male T1 | N/A 1/8 | 
| NPT Thread Male T2 | N/A 1/8 | 
| W HEX | N/A 7/16 in | 
| D | N/A 1.00 in | 
| R | N/A .38 in | 
| Working Pressure - Brass | N/A 5600 psig | 
| Working Pressure - Stainless Steel | N/A 9100 psig | 
| Working Pressure - Steel | N/A 9700 psig | 
| Material | N/A Parker Pipe Fittings are standard in steel and brass. Other materials may be special ordered within the Parker Quick Response Department. Straight fittings are manufactured from applicable ASTM bar stock specifications shaped fittings are manufactured from close grain forgings. | 
| Features and Technical Data | N/A Parker Instrument Pipe Fittings are precision machined from forgings for elbows, tees and crosses and from bar stock for straight connectors. They are designed to be used for process control and instrumentation connections between pipe sizes and tube sizes. | 
| Features | N/A 
 | 
