| Items |   4-2 T2HOF5 Tube End to O-Ring Pipe Thread for fractional tube |   4-4 T2HOF5 Tube End to O-Ring Pipe Thread for fractional tube |   4-6 T2HOF5 Tube End to O-Ring Pipe Thread for fractional tube |   5-2 T2HOF5 Tube End to O-Ring Pipe Thread for fractional tube |   5-4 T2HOF5 Tube End to O-Ring Pipe Thread for fractional tube | |||||
| Connection Type | N/A Tube x NPT | |||||||||
| Tube O.D. | N/A 1/4 in | N/A 1/4 in | N/A 1/4 in | N/A 5/16 in | N/A 5/16 in | |||||
| NPT Pipe Thread | N/A 1/8 | N/A 1/4 | N/A 3/8 | N/A 1/8 | N/A 1/4 | |||||
| A | N/A 1.33 in | N/A 1.54 in | N/A 1.60 in | N/A 1.36 in | N/A 1.58 in | |||||
| K | N/A .64 in | N/A .64 in | N/A .64 in | N/A .68 in | N/A .68 in | |||||
| R | N/A .41 in | N/A .51 in | N/A .54 in | N/A .41 in | N/A .51 in | |||||
| X Dia. | N/A .74 in | N/A .93 in | N/A 1.12 in | N/A .74 in | N/A .93 in | |||||
| W HEX | N/A 3/4 in | N/A 15/16 in | N/A 1 1/8 in | N/A 3/4 in | N/A 15/16 in | |||||
| O-Ring Arp Uniform Dash No. | N/A 2-111 | N/A 2-113 | N/A 2-116 | N/A 2-111 | N/A 2-113 | |||||
|  | ||||||||||