| Items |   1-2 ZHBF5 Male Connector to O-Ring Pipe Thread for fractional tube |   2-2 ZHBF5 Male Connector to O-Ring Pipe Thread for fractional tube |   2-4 ZHBF5 Male Connector to O-Ring Pipe Thread for fractional tube |   3-2 ZHBF5 Male Connector to O-Ring Pipe Thread for fractional tube |   3-4 ZHBF5 Male Connector to O-Ring Pipe Thread for fractional tube | |||||
| Connection Type | N/A CPI™ to NPT | |||||||||
| NPT Pipe Size | N/A 1/8 | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | |||||
| A | N/A 1.13 in | N/A 1.29 in | N/A 1.43 in | N/A 1.33 in | N/A 1.47 in | |||||
| C | N/A .44 in | N/A .60 in | N/A .60 in | N/A .64 in | N/A .64 in | |||||
| R | N/A .29 in | N/A .29 in | N/A .39 in | N/A .29 in | N/A .39 in | |||||
| X Dia | N/A 0.74 in | N/A 0.74 in | N/A 0.93 in | N/A 0.74 in | N/A 0.93 in | |||||
| W HEX | N/A 3/4 in | N/A 3/4 in | N/A 15/16 in | N/A 3/4 in | N/A 15/16 in | |||||
| O-Ring Arp Uniform Dash No. | N/A 2-111 | N/A 2-111 | N/A 2-113 | N/A 2-111 | N/A 2-113 | |||||
|  | ||||||||||