| Items |   4-4-4 S5BZ Male Branch Tee SAE Straight Thread for fractional tube |   6-6-6 S5BZ Male Branch Tee SAE Straight Thread for fractional tube |   8-8-8 S5BZ Male Branch Tee SAE Straight Thread for fractional tube |   12-12-12 S5BZ Male Branch Tee SAE Straight Thread for fractional tube |   16-16-16 S5BZ Male Branch Tee SAE Straight Thread for fractional tube | |||||
| Connection Type | N/A CPI™ x CPI™ x Straight Thread | |||||||||
| Straight Thread Size | N/A 7/16-20 | N/A 9/16-18 | N/A 3/4-16 | N/A 1 1/16-12 | N/A 1 5/16-12 | |||||
| A | N/A 2.24 in | N/A 2.52 in | N/A 2.96 in | N/A 3.28 in | N/A 3.72 in | |||||
| C | N/A 1.12 in | N/A 1.26 in | N/A 1.48 in | N/A 1.64 in | N/A 1.86 in | |||||
| H | N/A 1.03 in | N/A 1.25 in | N/A 1.45 in | N/A 1.94 in | N/A 2.05 in | |||||
| L | N/A .83 in | N/A .97 in | N/A 1.08 in | N/A 1.23 in | N/A 1.38 in | |||||
| R | N/A .73 in | N/A .83 in | N/A .97 in | N/A 1.23 in | N/A 1.27 in | |||||
| W HEX | N/A 7/16 in | N/A 9/16 in | N/A 3/4 in | N/A 1 1/16 in | N/A 1 5/16 in | |||||
| O-Ring Arp Uniform Dash No. | N/A 3-904 | N/A 3-906 | N/A 3-908 | N/A 3-912 | N/A 3-916 | |||||
|  | ||||||||||