| Items |
2-2 ZHBW Socket Weld Connector for fractional tube |
3-3 ZHBW Socket Weld Connector for fractional tube |
4-4 ZHBW Socket Weld Connector for fractional tube |
6-6 ZHBW Socket Weld Connector for fractional tube |
8-8 ZHBW Socket Weld Connector for fractional tube |
|||||
| Connection Type | N/A CPI™ x Socket Weld | |||||||||
| A | N/A 1.16 in | N/A 1.24 in | N/A 1.36 in | N/A 1.53 in | N/A 1.74 in | |||||
| C | N/A .60 in | N/A .64 in | N/A .70 in | N/A .76 in | N/A .87 in | |||||
| P | N/A .16 in | N/A .20 in | N/A .25 in | N/A .34 in | N/A .41 in | |||||
| X | N/A .38 in | N/A .39 in | N/A .50 in | N/A .63 in | N/A .78 in | |||||
| E Bore | N/A .09 in | N/A .14 in | N/A .19 in | N/A .31 in | N/A .44 in | |||||
| W HEX | N/A 7/16 in | N/A 1/2 in | N/A 9/16 in | N/A 11/16 in | N/A 13/16 in | |||||
|
|
||||||||||