| Items |
ZHBW2 3-1/8 Buttweld Connector for metric tube |
ZHBW2 4-1/8 Buttweld Connector for metric tube |
ZHBW2 6-1/8 Buttweld Connector for metric tube |
ZHBW2 6-1/4 Buttweld Connector for metric tube |
ZHBW2 8-1/8 Buttweld Connector for metric tube |
|||||
| Connection Type | N/A CPI™ x Buttweld | |||||||||
| Tube O.D. | N/A 3.0 mm | N/A 4.0 mm | N/A 6.0 mm | N/A 6.0 mm | N/A 8.0 mm | |||||
| Buttweld Pipe N.B. | N/A 1/8 mm | N/A 1/8 mm | N/A 1/8 mm | N/A 1/4 mm | N/A 1/8 mm | |||||
| A | N/A 29.7 mm | N/A 30.7 mm | N/A 32.9 mm | N/A 37.7 mm | N/A 34.2 mm | |||||
| C | N/A 15.3 mm | N/A 16.1 mm | N/A 17.7 mm | N/A 17.7 mm | N/A 18.6 mm | |||||
| R | N/A 9.7 mm | N/A 9.7 mm | N/A 9.7 mm | N/A 14.2 mm | N/A 9.7 mm | |||||
| X | N/A 10.3 mm | N/A 10.3 mm | N/A 10.3 mm | N/A 13.7 mm | N/A 10.3 mm | |||||
| E Bore | N/A 2.4 mm | N/A 2.4 mm | N/A 4.8 mm | N/A 4.8 mm | N/A 5.1 mm | |||||
| W HEX | N/A 12.0 mm | N/A 12.0 mm | N/A 14.0 mm | N/A 14.0 mm | N/A 15.0 mm | |||||
|
|
||||||||||