| Items | 
                                                         2-1/8 ZHBW2 Buttweld Connector for fractional tube  | 
                        
                                                         3-1/8 ZHBW2 Buttweld Connector for fractional tube  | 
                        
                                                         4-1/8 ZHBW2 Buttweld Connector for fractional tube  | 
                        
                                                         4-1/4 ZHBW2 Buttweld Connector for fractional tube  | 
                        
                                                         5-1/8 ZHBW2 Buttweld Connector for fractional tube  | 
                |||||
| Connection Type | N/A CPI™ x Buttweld | |||||||||
| Tube O.D. | N/A 1/8 in | N/A 3/16 in | N/A 1/4 in | N/A 1/4 in | N/A 5/16 in | |||||
| Buttweld Pipe Size | N/A 1/8 in | N/A 1/8 in | N/A 1/8 in | N/A 1/4 in | N/A 1/8 in | |||||
| A | N/A 1.20 in | N/A 1.24 in | N/A 1.29 in | N/A 1.46 in | N/A 1.48 in | |||||
| C | N/A .60 in | N/A .64 in | N/A .70 in | N/A .70 in | N/A .73 in | |||||
| R | N/A .38 in | N/A .38 in | N/A .38 in | N/A .56 in | N/A .38 in | |||||
| X Buttweld O.D. | N/A .41 in | N/A .41 in | N/A .41 in | N/A .54 in | N/A .41 in | |||||
| W HEX | N/A 7/16 in | N/A 7/16 in | N/A 1/2 in | N/A 9/16 in | N/A 1/2 in | |||||
| 
                         | 
                ||||||||||