| Items |   1-1 FBZ7 Male Connector – Low Dead Volume for fractional tube |   1-2 FBZ7 Male Connector – Low Dead Volume for fractional tube |   1-4 FBZ7 Male Connector – Low Dead Volume for fractional tube |   1-1 FLZ7 Male Connector – Low Dead Volume for fractional tube |   1-2 FLZ7 Male Connector – Low Dead Volume for fractional tube | |||||
| Connection Type | N/A CPI™ to NPT | N/A CPI™ to NPT | N/A CPI™ to NPT | N/A A-LOK® to NPT | N/A A-LOK® to NPT | |||||
| Tube O.D. | N/A 1/16 in | |||||||||
| NPT Pipe Thread | N/A 1/16 | N/A 1/8 | N/A 1/4 | N/A 1/16 | N/A 1/8 | |||||
| A | N/A .77 in | N/A .82 in | N/A 1.04 in | N/A .77 in | N/A .82 in | |||||
| B | N/A .55 in | N/A .59 in | N/A .81 in | N/A .55 in | N/A .59 in | |||||
| R | N/A .38 in | N/A .38 in | N/A .57 in | N/A .38 in | N/A .38 in | |||||
| W HEX | N/A 5/16 in | N/A 7/16 in | N/A 5/8 in | N/A 5/16 in | N/A 7/16 in | |||||
| Internal Volume | N/A 3.1 x 10-4cc | N/A 4.4 x 10-4cc | N/A 8.8 x 10-4cc | N/A 3.1 x 10-4cc | N/A 4.4 x 10-4cc | |||||
|  | ||||||||||