| Items |   4-1 Z3HCZ7 Column End Fitting - Low Internal Volume for fractional tube |   6-1 Z3HCZ7 Column End Fitting - Low Internal Volume for fractional tube |   8-1 Z3HCZ7 Column End Fitting - Low Internal Volume for fractional tube |   16-1 Z3HCZ7 Column End Fitting - Low Internal Volume for fractional tube |   4-1 Z3HLZ7 Column End Fitting - Low Internal Volume for fractional tube | |||||
| Connection Type | N/A CPI™ to CPI™ | N/A CPI™ to CPI™ | N/A CPI™ to CPI™ | N/A CPI™ to CPI™ | N/A A-LOK® to A-LOK® | |||||
| T1 Tube O.D. | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 1 in | N/A 1/4 in | |||||
| T2 Tube O.D. | N/A 1/16 in | |||||||||
| A | N/A 1.28 in | N/A 1.37 in | N/A 1.62 in | N/A 2.00 in | N/A 1.28 in | |||||
| C | N/A .70 in | N/A .76 in | N/A .87 in | N/A 1.05 in | N/A .70 in | |||||
| W HEX | N/A 1/2 in | N/A 5/8 in | N/A 13/16 in | N/A 1 3/8 in | N/A 1/2 in | |||||
| Internal Opening | N/A .02 in | N/A .02 in | N/A .03 in | N/A .03 in | N/A .02 in | |||||
| Internal Volume | N/A 6.1 x 10-4cc | N/A 8.1 x 10-4cc | N/A 2.8 x 10-3cc | N/A 2 x 10-2cc | N/A 6.1 x 10-4cc | |||||
|  | ||||||||||